|
|
| Oriel MIR8025TM Modular IR Fourier Spectrometers |
|
|
MIR8025 FT Spectrometer
|
-
Modular design to meet various measurement requirements- Wide spectral coverage; 14,000 to 350 cm-1 (700 nm to 28 µm)
- High resolution; up to 0.5 cm-1 (0.02 nm at 700 nm and 0.04 µm at 28 µm)
- Interchangeable beam splitters and detectors
- USB2.0 interface
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
If you dont have a traditional analytical application for an FT-IR and/or youre concerned about flexibility, consider the Oriel MIR8025TM. We designed it specifically for Researchers and OEMs who want an instrument easily adaptable to their special needs, at an economical price, and without compromise in performance. The MIR8025 has selectable resolution starting with 0.5 cm-1, 0.25 m A.U. S/N ratio, and a very broad spectral range.
If you dont have a traditional analytical application for an FT-IR and/or youre concerned about flexibility, consider the Oriel MIR8025TM. We designed it specifically for Researchers and OEMs who want an instrument easily adaptable to their special needs, at an economical price, and without compromise in performance. The MIR8025 has selectable resolution starting with 0.5 cm-1, 0.25 m A.U. S/N ratio, and a very broad spectral range.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Scanners | | Oriel MIR 8025 Scanners include a beam splitter, two windows, and MIRMat 8025 Software | | Quantity | Model | Description | Price | | | 80250 | Oriel MIR8025TM IR Fourier Spectrometer, KBr, 6,000-350 cm-1, 1.7-28mm | | | | 80251 | Oriel MIR8025TM IR Fourier Spectrometer, CaF2, 14,000-1,200 cm-1, 0.7-8.3mm | |
| Replacement Beam Splitters | | Quantity | Model | Description | Price | | | 80005 | FT-IR Beam Splitter, Replacement, CaF2 | | | | 80005 | FT-IR Beam Splitter, Replacement, CaF2 | |
| Replacement Windows (set of two) | | Quantity | Model | Description | Price | | | 80010 | FT-IR Window, Replacement, KBr | | | | 80011 | FT-IR Window, Replacement, CaF2 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|