|
|
| Oriel Low Cost Electronic Shutter |
|
|
71455 Shutter mounted to the input of MS125 Spectrograph.
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
The 71455 Shutter System is the integrated shutter from our Oriel Monochromators and Spectrographs, packaged in a flange mounted enclosure with a 5 V power supply. It is normally closed. The aperture is 0.4 inches (10 mm) in diameter. The thin, 0.8 inch (20 mm), profile allows flange or rod mounting in the middle of a tight optical train. The 71455 does not include a driver. It accepts TTL pulses to open and close. There is also an open/close switch on the shutter housing, for alignment of a source, detector or other system component.
The 71455 Shutter System is the integrated shutter from our Oriel Monochromators and Spectrographs, packaged in a flange mounted enclosure with a 5 V power supply. It is normally closed. The aperture is 0.4 inches (10 mm) in diameter. The thin, 0.8 inch (20 mm), profile allows flange or rod mounting in the middle of a tight optical train. The 71455 does not include a driver. It accepts TTL pulses to open and close. There is also an open/close switch on the shutter housing, for alignment of a source, detector or other system component.
| |
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 71455 | Electronic Shutter, 10 mm Aperture, Switch and TTL Control | | | | 68945 | Digital Exposure Timer, 10 ms to 9999 hours, 10 ms Increments | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|