DescriptionSpecifications
Models
Catalog PDF
70703 Laboratory Power Supply.
Table 1 Usable With These Instruments |
| Instrument |
Model |
| Current Preamplifier |
70710 |
| High Gain Voltage Amplifier |
70716 |
| 100 MHz Voltage Amplifier |
70721 |
| Oriel Amplified Detectors |
Various |
|
Cables |
We ship these laboratory supplies with a 6 ft. (1.8 m) long cable for connection to the amplifier (or other device). The amplifier end has flying leads; the 70703 end has a triple banana jack plug compatible with the power supply. |
Specifications
| Amplifier Supply (±15V DC, ±1%) | Aux Supply (+5V DC, ±1%) |
| Maximum Current | 300 mA | 2 A |
| Ripple | 1 mV r.m.s. | 1 mV r.m.s. |
| Line Regulation | 0.05 % | 0.1% |
| Load Regulation | 0.1 % | 0.15% |
| Temperature Stability | 0.015%/°C | 0.015%/°C |