|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
   
 
   
 
   
 
   
 
   
 
   
 
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Monochromator and Fiber Illuminators > Oriel® LED Light Sources

Oriel® LED Light Sources
Oriel<sup>&#174;</sup> LED Light Sources
LED Light Sources

  • Simple, economical, and long-lived alternatives to diode lasers and QTH lamp-based sources
  • Wavelengths from 370 to 629 nm, and white light models
  • 250 mW and 500 mW power levels
  • Interchangeable LED heads allow flexibility
  • Manual or PC control

Product Description Product Detail Specifications
Product Description
The new Oriel® LED Light Sources answers the need for a versatile and economical source of narrow or broadband radiation for those applications where low power consumption and heat dissipation are critical . Available in wavelengths from 385 to 629 nm and white light, and output powers of 250 or 500 mW, they are low cost alternatives to diode lasers and lamp-based systems.
We took a modular approach to the system, to address the changing needs of researchers. A system is made up of an LED head and a separate power supply/driver; the heads are interchangeable. Simply plug any head into the appropriate power level driver, and the driver automatically recognizes the LED and sets the appropriate parameters. You can control the system manually, or via a PC with the included software and USB interface.
The free-space output of these LEDs is diverging. We offer a collimating lens holder for 1.0 inch diameter lenses, as well as an SMA and 11 mm fiber adapters to hold properly terminated fiber optics or liquid light guides. Microscope adapters will be available to couple the output to Zeiss, Nikon, or Olympus Microscopes.
A stacking plate mounting kit allows the stacking of up to 3 power ...


Ordering Information

Power Supplies/Drivers
  Model Description Price
  Model-52 LED Power Supply/Driver, 2 Amp, Low Power 
  Model-56 LED Power Supply/Driver, 6 Amp 


Low Power LED Light Source Head
  Model Description Price
  LED-SYS-LP LED Light Source System, Includes Power Supply, Software, USB Cable & 1 LED Head 
  LED-455-LP LED Head, Low Power, 455 nm, Royal Blue 
  LED-470-LP LED Head, Low Power, 470 nm, Blue 
  LED-505-LP LED Head, Low Power, 505 nm, Cyan 
  LED-530-LP LED Head, Low Power, 530 nm, Green 
  LED-590-LP LED Head, Low Power, 590 nm, Amber 
  LED-617-LP LED Head, Low Power, 617 nm, Red-Orange 
  LED-627-LP LED Head, Low Power, 627 nm, Red 
  LED-W-LP LED Head, Low Power, White Light 


Accessories
  Model Description Price
  LED-ADP-SMA SMA Adapter 
  LED-ADP-LLG Liquid Light Guide Adapter (receives 11 mm) 
  LED-COLIM Collimating Lens holder 
  LED-STACK Stacking Plate Mounting Kit 
  LED-MIC-ADP-ZE Microscope Illuminator Zeiss (call for models) 
  LED-MIC-ADP-NI Microscope Illuminator Nikon (call for models) 
  LED-MIC-ADP-OL Microscope Illuminator Olympus (call for models) 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .