|
|
| Oriel Integrating Spheres |
|
|
Oriel Integrating Spheres
|
-
Ideal diffusers; ensure reproducible radiometric measurements- Spatially insensitive collection of energy
- Uniform radiance/irradiance fields for test of sensors
- 2 to 8 inch sphere sizes
- Coated with broadband, stable coatings: PTFE (250 2500 nm), BaSO4 (350 - 1300 nm), Gold (7.5 - 10 µm)
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
|
Product Description
Integrating spheres are ideal optical diffusers; they are used for radiometric measurements where uniform illumination or angular collection is essential, for reflectance and transmittance measurements, or even to mix two light sources. We offer five families of integrating spheres in sizes from 2 to 8 inches (51 to 203 mm), with three coating types to cover the following spectral ranges: Barium Sulfate for 350 1300 nm PTFE for 250 2500 nm Diffuse Gold for 7.5 10 µm
Integrating spheres are ideal optical diffusers; they are used for radiometric measurements where uniform illumination or angular collection is essential, for reflectance and transmittance measurements, or even to mix two light sources. We offer five families of integrating spheres in sizes from 2 to 8 inches (51 to 203 mm), with three coating types to cover the following spectral ranges: Barium Sulfate for 350 1300 nm PTFE for 250 2500 nm Diffuse Gold for 7.5 10 µm
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Integrating Spheres | | Quantity | Model | Description | Price | | | 70665 | Monochrometer Integrating Sphere, PTFE 250-2500nm, 2 inch, (2) 1/2 inch Ports | | | | 70666 | Monochrometer Integrating Sphere, Barium Sulfate 360-700nm, 2 inch, (2) 1/2 inch Ports | | | | 70667 | Monochrometer Integrating Sphere, Diffuse Gold 7.5-10 µm, 2 inch, (2) 1/2 inch Ports | | | | 70668 | Fiber Optic Integrating Sphere, Barium Sulfate 360-700nm, 4 inch, (3) 1 inch Ports | | | | 70669 | Fiber Optic Integrating Sphere, PTFE 250-2500nm, 4 inch, (3) 1 inch Ports | | | | 70670 | Fiber Optic Integrating Sphere, Diffuse Gold 7.5-10 µm, 4 inch, (3) 1 inch Ports | | | | 70671 | General Purpose Integrating Sphere, Barium Sulfate 360-700nm, 4 inch, (3) 1 inch Ports | | | | 70672 | General Purpose Integrating Sphere, PTFE 250-2500nm, 4 inch, (3) 1 inch Ports | | | | 70673 | General Purpose Integrating Sphere, Diffuse Gold 7.5-10 µm, 4 inch, (3) 1 inch Ports | | | | 70674 | General Purpose Integrating Sphere, Barium Sulfate 350-1300nm, 6 inch, (3) 1.5 inch Ports | | | | 70675 | General Purpose Integrating Sphere, PTFE 250-2500nm, 6 inch, (3) 1.5 inch Ports | | | | 70676 | General Purpose Integrating Sphere, Diffuse Gold 7.5-10 µm, 6 inch, (3) 1.5 inch Ports | | | | 70677 | Uniform Source Integrating Sphere, Barium Sulfate 350-1300nm, 8 inch, (3) 2 inch Ports | | | | 70678 | Uniform Source Integrating Sphere, Diffuse Gold 7.5-10 µm, 8 inch, (3) 2 inch Ports | | | | 70679NS | Reflectance/Transmittance Sphere, Barium Sulfate 360-700nm, 8 inch, (5) 1 & 2 inch Ports | | | | 70682NS | Reflectance/Transmittance Sphere, PTFE 250-2500nm, 8 inch, (5) 1 & 2 inch Ports | |
| | * PTFE spheres arent coated; they are machined from a thermoplastic material. | Accessories | | Quantity | Model | Description | Price | | | 70650 | Port Plug, Barium Sulfate Coating, 0.5 inch | | | | 70651NS | Port Plug, Barium Sulfate Coating, 1.0 inch | | | | 70652 | Port Plug, Barium Sulfate Coating, 1.5 inch | | | | 70653 | Port Plug, Barium Sulfate Coating, 2.0 inch | | | | 70654 | Port Plug, PTFE Coating, 0.5 inch | | | | 70655 | Port Plug, PTFE Coating, 0.5 inch | | | | 70656NS | Port Plug, PTFE Coating, 1.5 inch | | | | 70657NS | Port Plug, PTFE Coating, 2.0 inch | | | | 70658 | Port Plug, Diffuse Gold Coating, 0.5 inch | | | | 70659 | Port Plug, Diffuse Gold Coating, 1.0 inch | | | | 70660 | Port Plug, Diffuse Gold Coating, 1.5 inch | | | | 70661 | Port Plug, Diffuse Gold Coating, 2.0 inch | | | | 70463 | Port Adapter, SMA Terminated Fiber | | | | 70496 | White Spectral Calibration Disk, Reflectance/Transmittance Spheres | | | | 77829 | Coupling Ring | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|