|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
   
 
   
 
   
 
   
 
   
 
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Array Detectors and CCDs > Oriel InstaSpec® X CCD

Oriel InstaSpec® X CCD
Oriel InstaSpec<sup>®</sup> X CCD
78235 InstaSpec X CCD coupled to MS260i Imaging Spectrograph

Key Features
  • Front illuminated, open electrode, and back illuminated CCDs
  • TE cooled at -75 °C
  • Resolve up to 9 tracks simultaneously (spectrograph dependent)
  • USB 2.0 interface and powerful software

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
InstaSpec® X is our latest family of Spectroscopic CCD systems. We improved the performance and simplified the design. Couple one of these arrays to the output of our triple grating MS260i™ or quad grating MS257™ Spectrograph, and you have a superior and very flexible benchtop spectrometer. Just take a look at what you get from an InstaSpec X Benchtop Spectrometer:
• Up to 0.11 nm resolution
• Acquisition of up to nine spectra simultaneously
• Deep TE cooling down to -75º
• Open electrode CCD for enhanced UV performance without etaloning
• Completely integrated arrays (TE cooler built into detector head)
• Powerful InstaSpec Control and Data Acquisition Software


Ordering Information
 Quantity Model Description Price
  78235 InstaSpec™ X Front-Illuminated CCD System, 400-1000nm 
  78236 InstaSpec™ X Front-Illuminated, Open Electrode CCD System, 200-1000nm 
  78237 InstaSpec™ X Back-Illuminated CCD System, 200-1000nm 
  77891 TRACQ Pro™ 
  77786 InstaSpec™ Mounting Flange for MS257™ Lateral Port 
  77462 InstaSpec™ Mounting Flange for MS260i™ Lateral Port 

*IntaSpec X CCDs can only mount to the lateral port of the MS257 Spectrograph; they will not fit on the axial port.

Mounting Flanges are not required for the MS127i or MS260i Axial Port.

Accessories
 Quantity Model Description Price
  78117 Dual Spectral Calibration Lamp Mount, Holds Two Spectral Line Lamps 
  6031 Krypton Spectral Calibration Lamp 
  6035 Hg (Ar) Spectral Calibration Lamp 
  6060 Power Supply, 6031 Krypton Calibration Lamp 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .