|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
   
 
   
 
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Benchtop Spectrometers and CCD cameras > Oriel InstaSpec X CCD

Oriel InstaSpec X CCD
Oriel InstaSpec X CCD
78235 InstaSpec X CCD coupled to MS260i Imaging Spectrograph

Key Features
  • Front illuminated, open electrode, and back illuminated CCDs
  • TE cooled at -75 °C
  • Resolve up to 9 tracks simultaneously (spectrograph dependent)
  • USB 2.0 interface and powerful software

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
InstaSpec® X is our latest family of Spectroscopic CCD systems. We improved the performance and simplified the design. Couple one of these arrays to the output of our triple grating MS260i™ or quad grating MS257™ Spectrograph, and you have a superior and very flexible benchtop spectrometer. Just take a look at what you get from an InstaSpec X Benchtop Spectrometer:
• Up to 0.11 nm resolution
• Acquisition of up to nine spectra simultaneously
• Deep TE cooling down to -75º
• Open electrode CCD for enhanced UV performance without etaloning
• Completely integrated arrays (TE cooler built into detector head)
• Powerful InstaSpec Control and Data Acquisition Software



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 78235  InstaSpec™ X Front-Illuminated CCD System, 400-1000nm  
$23176.00
 
13 Weeks
 78236  InstaSpec™ X Front-Illuminated, Open Electrode CCD System, 200-1000nm  
$24304.00
 
Available Today
 78237  InstaSpec™ X Back-Illuminated CCD System, 200-1000nm  
$33990.00
   77891  TRACQ Pro™ Data Acquisition and Spectroscopy Software  
 
7 Weeks
 77786  InstaSpec™ Mounting Flange for MS257™ Lateral Port  
$240.00
 
Available Today
 77462  InstaSpec™ Mounting Flange for MS260i™ Lateral Port  
$156.00

*IntaSpec X CCDs can only mount to the lateral port of the MS257 Spectrograph; they will not fit on the axial port.

Mounting Flanges are not required for the MS127i or MS260i Axial Port.

Accessories
 Quantity  Model  Description  Price
 
Available Today
 78117  Dual Spectral Calibration Lamp Mount, Holds Two Spectral Line Lamps  
$166.00
 
Available Today
 6031  Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hrs Rated Life  
$206.00
 
Available Today
 6035  Spectral Calibration Lamp, Hg (Ar), 18, ±5 mA, 5000 Hrs Rated Life  
$206.00
 
Available Today
 6060  Lamp Power Supply, DC, 6-20mA, 110 VAC, 60 Hz  
$502.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .