|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
   
 
   
 
   
 
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Benchtop Spectrometers and CCD cameras > Oriel InstaSpec® IR CCD

Oriel InstaSpec® IR CCD
Oriel InstaSpec<sup>®</sup> IR CCD
InstaSpec IR mounted to the MS260i Spectrograph.

Applications
  • Raman spectroscopy
  • Raman microscopy
  • Low Light NIR spectrography/imaging
  • NIR chemical imaging and tagging
  • NIR photoluminescence
Key Features
  • TE cooled detector with sensitivity of LN2 cooling
  • Superior effective quantum efficiency between 950 and 1650 nm
  • Higher sensitivity than InGaAs arrays
  • USB 2.0 instruments commanded by powerful data acquisition software
  • No thermal stress issue as opposed to LN2 Cooled InGaAs arrays

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
Finally - an IR CCD that offers the sensitivity seen only in an LN2 cooled detector. The new Oriel InstaSpec IR is a TE cooled image intensified spectroscopic CCD for the 950 to 1650 nm spectral range. This system is ideally suited to low light measurements, such as Raman and photoluminescence.

*** Note that this product is not to be exported outside the US until further notice. ***


Ordering Information
 Quantity Model Description Price
  78107 InstaSpec™ IR CCD System, TE Cooled Detector, 950-1650 nm 


Accessories
 Quantity Model Description Price
  78117 Dual Spectral Calibration Lamp Mount, Holds Two Spectral Line Lamps 
  6031 Krypton Spectral Calibration Lamp 
  6035 Hg (Ar) Spectral Calibration Lamp 
  6060 Power Supply, 6031 Krypton Calibration Lamp 
  77891 TRACQ Pro™ 


Mounting Flange
These flanges mate any InstaSpec UV-VIS or InstaSpec IR to the listed Oriel Spectrograph
 Quantity For This Spectrograph Model Price
  77702 MS257™ Lateral Port* 77785 
  InstaSpec™ Mounting Flange for MS257™ Lateral Port* 77786 
  MS260i™ Lateral Port 77467 

Note: No mounting flanges are required for MS260iTM Axial Poer and for MS127i.

*InstaSpec IR can only mount to the lateral port of the MS257 Spectrograph.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .