|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Solar Simulators > Oriel I-V Test Station

Oriel I-V Test Station
Oriel I-V Test Station
Oriel I-V Tester

  • New! Complete I-V measurement solution for photovoltaic cells
  • Works with any 2x2 or 4x4-inch Oriel Solar Simulator
  • Easily integrated with Oriel Solar Simulators in the field
  • Easy-to-use LabVIEW®™ based I-V characterization software

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport’s new Oriel I-V Test Station runs I-V measurements and calculates critical parameters such as short circuit current (Isc), current density (Jsc), open circuit voltage (Voc), fill factor (ff), maximum output power (Pmax), cell efficiency (η), and other standard photovoltaic cell parameters. The station can include a source/meter, reference cell, cell holder, probing assembly, and measurement software, depending upon the configuration required. These products are designed to work with any of Newport's Oriel 2x2 and 4x4-inch standard solar simulators, and the 96000 Research Series Solar Simulator. Not included are a computer system to run the software, a solar simulator, and a workstation.


Ordering Information
 Quantity Model Description Price
  PVIV-200 I-V Test Station, 2 inch Basic, No Cell Holding Chuck 
  PVIV-201 I-V Test Station, 2 inch, Single Test and Reference Cell Chuck 
  PVIV-202 I-V Test Station, 2 inch, Separate Test and Reference Cell Chucks 
  PVIV-210 I-V Test Station, 2 inch, Reference Cell, No Chuck 
  PVIV-211 I-V Test Station, 2 inch, Reference Cell, Single Test and Reference Cell Chuck 
  PVIV-212 I-V Test Station, 2 inch, Reference Cell, Test Cell, Reference Cell Chuck 
  PVIV-400 I-V Test Station, 4 inch Basic, No Cell Holding Chuck 
  PVIV-401 I-V Test Station, 4 inch, Single Test and Reference Cell Chuck 
  PVIV-402 I-V Test Station, 4 inch, Separate Test and Reference Cell Chucks 
  PVIV-410 I-V Test Station, 4 inch, Reference Cell, No Chuck 
  PVIV-411 I-V Test Station, 4 inch, Reference Cell, Single Test and Reference Cell Chuck 
  PVIV-412 I-V Test Station, 4 inch, Reference Cell, Test Cell, Reference Cell Chuck 
  91150 Reference Solar Cell and Meter, 2 x 2 inch Calibrated 
  91545 Cell Holder, Single, 2 inch 
  91556 Cell Holder, Single, 4 inch 
  91567 Cell Holder, Dual, Rail for 2 x 2 inch Cell 
  91578 Cell Holder, Dual, Rail for 4 x 4 inch Cell 
  91590 I-V Tester Workstation, 30 x 48 in., Cleanroom Compatible  

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .