|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
   
 
   
 
   
 
   
 
   
 
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Calibration Sources > Oriel® High Power Spectral Calibration Lamps

Oriel® High Power Spectral Calibration Lamps
Oriel<sup>&#174;</sup> High Power Spectral Calibration Lamps
65130 and 65010 High Power Spectral Line Lamps

  • Sources of intense, discrete UV, VIS and NIR spectral lines
  • Highly stable long-term output
  • Low cost rod mounted housing supports lamps
  • Easily interchangeable lamps

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
Choose these sources if you require very intense, discrete spectral lines. These lamps are approximately 2X more intense than comparable pencil calibration lamps, although the spectral intensity distribution is very different. See Fig. 1 for the irradiance from the 65130 High Power Mercury Lamp. The lamps are housed in the 65160 Lamp Housing, and powered by the 65150 Regulated AC Power Supply.


Ordering Information

Spectral Line Lamps
 Quantity Model Description Price
  65010 Spectral Line Lamp, Cesium, 10 W, 0.3 cd Luminous Intensity, 15 x 6 mm Radiating Area 
  65020 Spectral Line Lamp, Helium, 55 W, 2 cd Luminous Intensity, 15 x 8 mm Radiating Area 
  65060* Spectral Line Lamp, Mercury-Cadmium, 25 W, 10 cd Luminous Intensity, 20 x 8 mm Radiating Area 
  65080 Spectral Line Lamp, Sodium, 15 W, 40 cd Luminous Intensity, 15 x 6.5 mm Radiating Area 
  65090 Spectral Line Lamp, Neon, 30 W, 3.5 cd Luminous Intensity, 15 x 8 mm Radiating Area 
  65110* Spectral Line Lamp, Thallium, 15 W, 1.5 cd Luminous Intensity, 8 x 3 mm Radiating Area 
  65120* Spectral Line Lamp, Zinc, 15 W, 0.5 cd Luminous Intensity, 15 x 6 mm Radiating Area 
  65130* Spectral Line Lamp, Mercury, 22-44 W, 0.6-1.0 cd Luminous Intensity, 20 x 3 mm Radiating Area 

*These lamps have a quartz envelope for UV transmittance.

Accessories
 Quantity Model Description Price
  65150 Spectral Line Lamp Power Supply, Regulated 
  65160 Lamp Mount, Spectral Line Lamp 
  66275 Z Bracket, Model 63205 Lamp or High Power Line Lamp 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .