|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel Flanged Sample Compartment

Oriel Flanged Sample Compartment
Oriel Flanged Sample Compartment
78100 Sample Compartment with cuvettes

  • Holds 10 x 10 mm cuvettes
  • Light tight design prevents problems with ambient light
  • Integral filter and lens holders

Product Description Product Detail Drawings Catalog PDF
Product Description
The 78100 Sample Compartment holds 10 x 10 x 45 mm cuvettes in an optical beam, for analysis. It has 1.5 inch series flanges, for direct coupling to Oriel Monochromators and Spectrographs (we also offer a sample holder for our minispectrometers). The interior baffle design of the 78100 Sample Compartment prevents light from reaching the output without going through the cell, and the grooved lid prevents ambient light from entering the compartment. The lid comes off easily for quick insertion and removal of the sample.


Ordering Information
 Quantity Model Description Price
  78100 Sample Compartment, 10 x 10 x 45 mm Cuvettes 
  78103 Spherical Reflector Assembly 
  78101 Port Cover, Sample Compantment
 
  77792 Double Male Coupling Ring, Sample Compartment 

Note: (2) 78101 Port Covers and (2) 77792 Coupling Rings are included with the Sample Compartment
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .