|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel Flanged Beam Splitter Holder

Oriel Flanged Beam Splitter Holder
Oriel Flanged Beam Splitter Holder
Rod mounted 78150 Beam Splitter Holder

  • Holds a beam splitter at a 45 degree angle
  • Rod mounted so you can vary the optical axis height
  • Includes lens holders

Product Description Product Detail Drawings Catalog PDF
Product Description
The 78150 Beam Splitter Mount holds a 2 inch (51 mm) square beam splitter, up to 0.25 inch (6 mm) thick, at a 45° angle. Since it can be coupled directly to Oriel light sources, monochromators, and detectors via the 1.5 Inch Series flanges, it is a convenient device for splitting a beam in an enclosed optical system. The 78150 has two lens holders for 1.5 inch (38 mm) diameter lenses.


Ordering Infomation
 Quantity Model Description Price
  78150 Beam Splitter Holder 
  6195 1.5 Inch Lens Holder 
  78122 Double Male Coupling Ring 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .