|
|
| Oriel® Flange Mounted Cells |
|
|
Flange Mounted Cells
|
-
Create light tight optical paths- Economical set screw and convenient quick connect models
- Couple various cells in series
|
|
|
|
Product Description
Product Detail
Drawings
Catalog PDF
|
Product Description
These simple mounts have a 1.5 inch series female-flange on one end and a male-flange on the other. They are ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments.
These simple mounts have a 1.5 inch series female-flange on one end and a male-flange on the other. They are ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments.
| |
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 7123 | Flange Mounted Cell, 1.5 Inch Series, 1 inch Dia. x 0.38 inch Thick Optic, 0.8 inch Clear Aperture, Set Screw | | | | 71306 | Flange Mounted Cell, 1.5 Inch Series, 1 inch Dia. x 0.38 inch Thick Optic, 0.8 inch Clear Aperture, Quick Connect | | | | 6195 | Flanged Lens Holder, 1.5 Inch Series | | | | 77660 | Flange Mounted Cell, 1.5 Inch Series, 1 inch Dia. x 0.38 inch Thick Optic, 0.8 inch Clear Aperture, Quick Connect | | | | 6213 | Flange Mounted Cell, 1.5 Inch Series, 2 inch Dia. x 0.94 inch Thick Optic, 1.5 inch Clear Aperture, Set Screw | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|