|
|
| Oriel® Electronic Safety Shutters |
|
|
71445 Safety Shutter mounted to Oriel Arc Lamp Housing condenser.
|
-
Terminate beam without shutting down the system - Usable with sources to 1000 W
- Convenient remote control switch
|
|
|
|
Product Description
Product Detail
Specifications
Catalog PDF
|
Product Description
Most of our light sources produce UV radiation; the arc and deuterium sources produce very intense ultraviolet. Exposure, even for short periods of time, can cause severe skin and eye burns. It is best to shut off the source when it is not in use. When this is impractical because of frequent use, these safety shutters provide a reliable alternative. The shutter enclosure mounts to the condenser output of any Oriel® Light Source, and closes off the beam. You can also use these shutters for timed exposures (the shutters do not have "bounce" problems).
Most of our light sources produce UV radiation; the arc and deuterium sources produce very intense ultraviolet. Exposure, even for short periods of time, can cause severe skin and eye burns. It is best to shut off the source when it is not in use. When this is impractical because of frequent use, these safety shutters provide a reliable alternative. The shutter enclosure mounts to the condenser output of any Oriel® Light Source, and closes off the beam. You can also use these shutters for timed exposures (the shutters do not have "bounce" problems).
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Electronic Safety Shutters | | Quantity | Model | Description | Price | | | 71445 | Electronic Safety Shutter, 1.5 Inch Series | | | | 71446 | Electronic Safety Shutter, 2 Inch Series | | | | 71447 | Electronic Safety Shutter, 3 Inch Series | |
| Apertures | | Quantity | Model | Description | Price | | | 71340 | Beam Aperture Disk, 1.5 inch Diameter, 1.0 inch Aperture | | | | 71360 | Beam Aperture Disk, 1.5 inch Diameter, 0.4 inch Aperture | | | | 71370 | Beam Aperture Disk, 1.5 inch Diameter, 0.2 inch Aperture | | | | 71380 | Beam Aperture Disk, 1.5 inch Diameter, 0.1 inch Aperture | | | | 71390 | Beam Aperture Disk, 1.5 inch Diameter, 0.04 inch Aperture | |
| Accessories | | Quantity | Model | Description | Price | | | 77660 | Flange Mounted Cell, 1.5 Inch Series, 1 inch Dia. x 0.38 inch Thick Optic, 0.8 inch Clear Aperture, Quick Connect | | | | 6195 | Flanged Lens Holder, 1.5 Inch Series | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|