|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel Electronic Fast Shutters

Oriel Electronic Fast Shutters
Oriel Electronic Fast Shutters
76995 Shutter Controller with 76992 150 Hz, 6 mm Aperture Shutter.

  • Fast exposure times - as short as 2 ms
  • Controlled via external TTL pulse, remote switch or RS-232
  • Synchronizing output signal
  • Compact size with 1.5 inch series flanges for easy mounting to detectors

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
This is our “fastest” family of electronic shutters; the shortest pulsewidth is 2 ms. We use them for laser pulse gating, precise exposure control, CCD frame transfers or simply to protect detectors from saturation. Exposures are highly repeatable and accurate; repetition rates are variable up to 150 Hz. The blades are coated with AlMgF2 for high reflectance (decreases the radiation absorbed on the input side); they are overlapped to prevent light leakage. Note, although the reflecting blades are not of optical quality, reflected beams can be hazardous. Ensure that reflected beams do not pose a safety hazard and do not retro-reflect into a sensitive laser source. Reflected radiation can destabilize many lasers. These shutters have a 1.5 inch series male mounting flange on the input side, and a 1.5 inch series female Quick Connect flange on the output. They couple directly to Oriel Detectors or Monochromator slit assemblies.


Ordering Information
 Quantity Model Description Price
  76995 Electronic Shutter Driver, RS232, Requires External TTL Pulse 
  68945 Digital Exposure Timer, 10 ms to 9999 hours, 10 ms Increments  
  76992 Electronic Shutter, 6 mm Aperture, 150 Hz Exposure Frequency 
  76993 Electronic Shutter, 14 mm Aperture, 40 Hz Exposure Frequency 
  76994 Electronic Shutter, 25 mm Aperture, 40 Hz Exposure Frequency 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .