The Oriel Radiometric Power Supplies are highly regulated sources of constant current or constant power for Quartz Tungsten Halogen Lamps and IR Elements rated to 10 A or 1100 W. Researchers favor Oriel Power Supplies because of their reliability, small size, ease of use and economical price.
These supplies include an RS 232 PC interface; an optional IEEE 488 (GPIB) interface board is available. Via either of these interfaces, you have full access to all the control and monitoring features of the power supply, from your computer. You can power the supply on and off, set the current/power preset and limit, and monitor the current, voltage, power, and operating time. You can store up to five lamp set-ups, eliminating the need to program the lamps' parameters every time you power a different lamp type. Analog signals are available through a back panel connector, for remote metering of voltage, current and power, as well as lamp start and stop, for users who do not wish to use a computer.
To ensure long-term output stability, order the optional 68950 Light Intensity Controller (see
Oriel Digital Light Intensity Controller for the 68950).
The Oriel Radiometric Power Supplies are highly regulated sources of constant current or constant power for Quartz Tungsten Halogen Lamps and IR Elements rated to 10 A or 1100 W. Researchers favor Oriel Power Supplies because of their reliability, small size, ease of use and economical price.
These supplies include an RS 232 PC interface; an optional IEEE 488 (GPIB) interface board is available. Via either of these interfaces, you have full access to all the control and monitoring features of the power supply, from your computer. You can power the supply on and off, set the current/power preset and limit, and monitor the current, voltage, power, and operating time. You can store up to five lamp set-ups, eliminating the need to program the lamps' parameters every time you power a different lamp type. Analog signals are available through a back panel connector, for remote metering of voltage, current and power, as well as lamp start and stop, for users who do not wish to use a computer.
To ensure long-term output stability, order the optional 68950 Light Intensity Controller (see
Oriel Digital Light Intensity Controller for the 68950).