|
|
| Oriel® Digital Light Intensity Controller |
|
|
68950 Digital Light Intensity Control Box (right) with Arc Lamp Power Supply.
|
-
Light intensity controller and digital timer in one- Ensures stable long term output from arc, deuterium and quartz tungsten halogen lamps
- Dose control
- RS-232 communications
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
The 68950 is a light intensity controller and digital timer in one. The light intensity controller maintains a constant light output from your arc, deuterium and quartz tungsten halogen lamps, and the digital timer allows timed exposures and dose control. RS-232 communications allow computer controlled operation. The control box of the 68950 houses the light intensity controller and the digital timer. The large LED readout displays timer and light intensity controller (LIC) information.
The 68950 is a light intensity controller and digital timer in one. The light intensity controller maintains a constant light output from your arc, deuterium and quartz tungsten halogen lamps, and the digital timer allows timed exposures and dose control. RS-232 communications allow computer controlled operation. The control box of the 68950 houses the light intensity controller and the digital timer. The large LED readout displays timer and light intensity controller (LIC) information.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 68950 | Light Intensity Controller and Digital Timer, RS-232 | | | | 68945* | Digital Exposure Timer, 10 ms to 9999 hours, 10 ms Increments | | | | 68952 | Adapter Kit for Research Housings | | | | 68954 | Adapter Kit for Series Q Housing | | | | 44645 | 5° Wedged Substrate 1.0 inch diameter, BK 7 Glass | | | | 44899 | 5° Wedged Substrate 1.0 inch diameter, Fused Silica | | | | 71594 | Optic Holder, Rod Mount, 1 inch | | | | 68955 | Remote Switch | | | | 7123 | Flange Mounted Cell, 1.5 Inch Series, 1 inch Dia. x 0.38 inch Thick Optic, 0.8 inch Clear Aperture, Set Screw | | | | 68842 | Control Cable, Light Intensity Controller to 68840 Deuterium Power Supply | |
| | *This is a stand alone digital timer, for those not requiring a light intensity controller or dose control. The 68950 Light Intensity Controller includes this digital timer. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|