|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Oriel® Digital Arc Lamp Power Supplies

Oriel® Digital Arc Lamp Power Supplies
Oriel<sup>&#174;</sup> Digital Arc Lamp Power Supplies
69900 Series Digital Arc Lamp Power Supply.

  • Highly regulated source of constant current or power for arc lamps rated to 1600 W
  • Digital display of lamp power, current, voltage, and usage time
  • Standard RS 232 and optional IEEE 488 (GPIB) PC interfaces for remote lamp operation and monitoring
  • Power factor correction

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
The 69900 Series is our fully featured family of digital arc lamp power supplies. They offer superior performance, advanced features, and are small and light weight.
Output stability is critical for many spectroscopic applications. The power supply's contribution to output stability is significant. The output of these power supplies changes by less than 0.02% even for large swings in the line voltage. Light ripple is an impressive <1% r.m.s. To minimize signal changes beyond the power supply's control, we recommend that you use our 68950 Light Intensity Controller (see Oriel® Digital Light Intensity Controller).
Power the lamp on and off; set the current/power preset and limit; and monitor the lamp's voltage, current, power, and operating time, all via your PC. These supplies include an RS 232 PC interface. An optional IEEE 488 (GPIB) interface board is available. Via one of these interfaces, you have full access to all the control and monitoring features of the power supply, from your computer. Analog signals are available for remote metering of voltage, current and power, as well as lamp start and stop, for users who do not wish to use a computer.


Ordering Information
 Quantity Model Description Price
  69907 Universal Arc Lamp Power Supply, 50 to 200 Watt 
  69910 Mercury Arc Lamp Power Supply, 200 to 500 Watt 
  69911 Xenon Arc Lamp Power Supply, 200 to 500 Watt 
  69920 Universal Arc Lamp Power Supply, 450 to 1000 Watt 
  69922 Universal Arc Lamp Power Supply, 800 to 1800 Watt 
  69900 IEEE-488 Interface Board, Universal Arc Lamp Source 
  69895 19 Inch Rack Mounting Kit, 3U Height 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .