|
|
|
|
|
Various Deuterium Lamps
|
-
High UV output with minimal VIS and IR- Ozone free models minimize ozone problems
- Small arc sizes, 0.5 and 1.0 mm
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
Deuterium lamps are sources of high intensity ultraviolet radiation down to 160 nm (for some models). Visible and infrared emission is negligible. This makes deuterium lamps ideal sources for UV spectroscopy, and as UV spectral irradiance standards.
Deuterium lamps are sources of high intensity ultraviolet radiation down to 160 nm (for some models). Visible and infrared emission is negligible. This makes deuterium lamps ideal sources for UV spectroscopy, and as UV spectral irradiance standards.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 63161 | Deuterium Lamp, 30 W, High Uniformity, Ozone Free, 1 mm Arc Diameter | | | | 63162 | Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, 1 mm Arc Diameter | | | | 63163 | Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter | | | | 63164 | Deuterium Lamp, 30 W, High Irradiance, Ozone Free, 0.5 mm Arc Diameter | | | | 63165 | Deuterium Lamp, 30 W, High Irradiance/Stability, Ozone Free, 0.5 mm Arc Diameter | | | | 63945 | Calibrated Source Lamp, Deuterium, 30 W, 200-400 nm Calibration Range, 1 mm Arc Diameter | | | | 63946 | Calibrated Source Lamp, Deuterium, 30 W, 1 mm Arc Diameter | |
| * To half of initial intensity in UV range, at 300 mA.
** The lamps listed for our Apex Illuminators are these lamps mounted in a dedicated Apex Mount. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|