|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
   
 
   
 
   
 
   
 
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Deuterium Sources > Oriel® Deuterium Lamp Power Supplies

Oriel® Deuterium Lamp Power Supplies
Oriel<sup>&#174;</sup>  Deuterium Lamp Power Supplies
68840 Deuterium Lamp Power Supply with Series Q Lamp Housing.

  • Operates most Deuterium lamps
  • Low cost OEM version and fully featured version
  • Current is adjustable from 200 mA to 550 mA
  • Highly regulated, <0.5% light ripple

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
We offer highly regulated, constant current power sources to run most 30 W deuterium lamps. We offer two models of supplies:
Fully Featured Model
The 68840 has a number of user features, and is current adjustable from 200 to 550 mA
OEM Model
For fixed current applications, this model is a more economical alternative



Ordering Information
 Quantity Model Description Price
  68840 Lamp Power Supply, 30 W DC Deuterium 
  68942 Lamp Power Supply, OEM, Deuterium 
  68842 Control Cable, Light Intensity Controller to 68840 Deuterium Power Supply 

*The 68842 Cable must be purchased in order to connect the 68840 Power Supply to the 68950 Light Intensity Controller.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .