|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Oriel Cuvettes and Cuvette Holders

Oriel Cuvettes and Cuvette Holders
Oriel Cuvettes and Cuvette Holders
Rod mounted 13950 Cuvette Holder, with Cuvette

  • 3 and 10 mm path lengths
  • Glass and Fused Silica models

Product Description Product Detail Drawings Catalog PDF
Product Description
These cuvettes are made from UV grade fused silica or optical grade glass; the fused silica models transmit down to 200 nm. All four windows and the base are polished. Each cuvette is supplied with a Teflon® cover. The 13955 has a "sealed" Teflon cover to prevent spills. We offer 3 and 10 mm path length cells, for different applications:
3 x 3 cells are good for fluorescence studies
10 x 10 cells are used for fluorescence, scattering and absorbance measurements


Ordering Information
 Quantity Model Description Price
  13955 Fused Silica Cuvette, 10 x 10 x 45 mm, Sealed Teflon Cover 
  13960 Fused Silica Cuvette, 10 x 10 x 45 mm, Teflon Cover 
  13961 Glass Cuvette, 10 x 10 x 45 mm, Teflon Cover 
  13965 Fused Silica Cuvette, 3 x 3 x 40 mm, Teflon Cover 
  13950 Shielded Cuvette Holder, 10 x 10 mm, 3 inch Optical Rod 
  13970 Cuvette Holder Adapter, 3 x 3 mm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .