|
|
| Oriel Cornerstone 260 1/4 m Monochromator |
|
|
 Cornerstone 260 1/4 m Monochromator with a detector mounted to each output port
|
- New, USB2.0 models
- Operate two or three gratings simultaneously, individually replaceable
- Dual output ports
- Superior resolution and very low stray light
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF |
Product Description
Our Oriel Cornerstone 260 1/4 m Monochromators are economical, fully automated, multi-grating instruments with dual output ports and exceptional optical performance. We offer a dual grating and a triple grating model; both were designed for fast, automated, continuous scanning over a broad spectral range. Simply program your filter, grating, and port changeover points, and walk away while Cornerstone 260 automatically scans from the UV through the far IR. Other standard features include a built-in electronic shutter, filter wheel control, USB 2.0 or RS-232 and IEEE-488 communications, and a family of interchangeable gratings and slits.
Our Oriel Cornerstone 260 1/4 m Monochromators are economical, fully automated, multi-grating instruments with dual output ports and exceptional optical performance. We offer a dual grating and a triple grating model; both were designed for fast, automated, continuous scanning over a broad spectral range. Simply program your filter, grating, and port changeover points, and walk away while Cornerstone 260 automatically scans from the UV through the far IR. Other standard features include a built-in electronic shutter, filter wheel control, USB 2.0 or RS-232 and IEEE-488 communications, and a family of interchangeable gratings and slits.
Ordering Information |
Cornerstone 260 Monochromators and Monochromator Systems |
|
Gratings |
|
Slit Assemblies |
|
Fixed Slits |
| Quantity |
Model |
Description |
Resolution @ 546.1 nm** For triple grating CS260 (nm) |
Price |
Available Today |
77222 |
Fixed Slit, 10 µm Width, 2 mm Height |
0.15 |
$370.00 |
Available Today |
77220 |
Fixed Slit, 25 µm Width, 3 mm Height |
0.15 |
$370.00 |
Available Today |
77219 |
Fixed Slit, 50 µm Width, 6 mm Height |
0.25 |
$278.00 |
Available Today |
77218 |
Fixed Slit, 120 µm Width, 18 mm Height |
0.4 |
$154.00 |
Available Today |
77217 |
Fixed Slit, 280 µm Width, 18 mm Height |
1.0 |
$154.00 |
Available Today |
77216 |
Fixed Slit, 600 µm Width, 18 mm Height |
2.0 |
$154.00 |
Available Today |
77215 |
Fixed Slit, 760 µm Width, 18 mm Height |
2.5 |
$154.00 |
Available Today |
77214 |
Fixed Slit, 1240 µm Width, 18 mm Height |
4 |
$154.00 |
Available Today |
77213 |
Fixed Slit, 1560 µm Width, 18 mm Height |
5 |
$154.00 |
Available Today |
77212 |
Fixed Slit, 3160 µm Width, 18 mm Height |
10 |
$154.00 |
Available Today |
77211 |
Fixed Slit, 6230 µm Width, 18 mm Height |
20 |
$154.00 |
|
*Slit height is 18 mm; usable height in Cornerstone 260 Monochromator, is 12 mm.
**For 1200 l/mm gratings. |
Accessories |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|