|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel Cornerstone™ 260 1/4 m Monochromator

Oriel Cornerstone™ 260 1/4 m Monochromator
Oriel Cornerstone™ 260 1/4 m Monochromator
Cornerstone 260 1/4 m Monochromator with a detector mounted to each output port

  • New, USB2.0 models
  • Operate two or three gratings simultaneously, individually replaceable
  • Dual output ports
  • Superior resolution and very low stray light

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Our Oriel Cornerstone 260 1/4 m Monochromators are economical, fully automated, multi-grating instruments with dual output ports and exceptional optical performance. We offer a dual grating and a triple grating model; both were designed for fast, automated, continuous scanning over a broad spectral range. Simply program your filter, grating, and port changeover points, and walk away while Cornerstone 260 automatically scans from the UV through the far IR. Other standard features include a built-in electronic shutter, filter wheel control, USB 2.0 or RS-232 and IEEE-488 communications, and a family of interchangeable gratings and slits.


Ordering Information

Cornerstone 260 Monochromators and Monochromator Systems
 Quantity Model Description Grating Type
Included
 Slits
Included
 Price
  74125 Cornerstone™ 260 1/4 m Monochromator, USB 2.0 None;
Order separately
 None;
Order separately
 
  74126 UV-VIS Cornerstone™ 260 1/4 m Monochromator System, USB (1) 74062
(1) 74063
(1) 74064
 (2) 74001 Micrometer Driven Slit Assemblies 
  74127 High Res. Cornerstone™ 260 1/4 m Monochromator System, USB (1) 74060
(1) 74061
(1) 74064
 (2) 77294 Fixed Slit Holders
(2) 77222 Fixed Slits
 
  74128 VIS-NIR Cornerstone™ 260 1/4 m Monochromator System, USB (1) 74066
(1) 74067
(1) 74069
 (2) 74001 Micrometer Driven Slit Assemblies 
  74100 Cornerstone™ 260 1/4 m Monochromator, GPIB & RS-232 None;
Order separately
 None;
Order separately
 
  74110 UV-VIS Cornerstone™ 260 1/4 m Monochromator System, GPIB (1) 74062
(1) 74063
(1) 74064
 (2) 74001 Micrometer Driven Slit Assemblies 
  74111 High Res. Cornerstone™ 260 1/4 m Monochromator System, GPIB (1) 74060
(1) 74061
(1) 74064
 (2) 77294 Fixed Slit Holders
(2) 77222 Fixed Slits
 
  74112 VIS-NIR Cornerstone™ 260 1/4 m Monochromator System, GPIB (1) 74066
(1) 74067
(1) 74069
 (2) 74001 Micrometer Driven Slit Assemblies 


Gratings
 Line Density (I/mm) Blaze Wavelength Type Primary Wavelength Region Instrument's Upper Mechanical Limit (For Specified grating) Triple Grating Assembly
 Dual Grating Assemblies
 Model Quantity Price Model Quantity Price
 2400 250 Holographic 180 - 700 nm 700 nm 74060   74160  
 1800 500 Holographic 300 - 925 nm 925 nm 74061   74161  
 1200 250 Holographic 180 - 650 nm 1400 nm 74062   74162  
 1200 350 Ruled 200 - 1400 nm 1400 nm 74063   74163  
 1200 750 Ruled 450 - 1400 nm 1400 nm 74064   74164  
 600 200 Ruled 180 - 500 nm 2800 nm 74065   74165  
 600 400 Ruled 250 - 1300 nm 2800 nm 74066   74166  
 600 1000 Ruled 600 - 2500 nm 2800 nm 74067   74167  
 600 1250 Ruled 750 - 2500 nm 2800 nm 74068   74168  
 600 1600 Ruled 900 - 2800 nm 2800 nm 74069   74169  
 400 1200 Ruled 700 - 2500 nm 4.2 mm 74070   74170  
 400 1600 Ruled 900 - 2900 nm 4.2 mm 74071   74171  
 300 500 Ruled 250 - 1150 nm 5.6 mm 74072   74172  
 300 1000 Ruled 575 - 2500 nm 5.6 mm 74073   74173  
 300 2000 Ruled 1100 - 5000 nm 5.6 mm 74074   74174  
 246.16 226 Ruled 190 - 450 nm 6.8 mm 74075   74175  
 200 1000 Ruled 600 - 2200 nm 8.4 mm 74076   74176  
 150 300 Ruled 190 - 800 nm 11.2 mm 74077   74177  
 150 800 Ruled 425 - 1600 nm 11.2 mm 74078   74178  
 150 1250 Ruled 725 - 2800 nm 11.2 mm 74079   74179  
 150  4000 Ruled 2.5 - 12 mm 11.2 mm 74080   74180  
 121.6 413 Ruled 250 - 1000 nm 13.8 mm 74081   74181  
 75 7000 Ruled 4.5 - 20 mm 22.4 mm 74082   74182  


Slit Assemblies
 Quantity Model Description Price
  74001 Micrometer Driven Variable Slit, 4 µm to 3mm Width, 2 to 15 mm Height 
  77269 Multiple Fixed Slit Wheel, 8 Slits, 50 µm to 3.16mm Width, 1 to 12 mm Height 
  74115 Motorized Input Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74117 Motorized Lateral Output Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74118 Motorized Axial Output Slit Assembly
(Requires 74116 Motorized Slit Control Board)
 
  74116 Motorized Slit Control Board
(Controls up to 3 slit assemblies)
 
  77294 Fixed Slit Holder
(Order fixed slits separately)
 


Fixed Slits
 Quantity Model Description Resolution @ 546.1 nm**
For triple grating CS260
(nm)
 Price
  77222 Fixed Slit, 10 µm Width, 2 mm Height 0.15 
  77220 Fixed Slit, 25 µm Width, 3 mm Height 0.15 
  77219 Fixed Slit, 50 µm Width, 6 mm Height 0.25 
  77218 Fixed Slit, 120 µm Width, 18 mm Height 0.4 
  77217 Fixed Slit, 280 µm Width, 18 mm Height 1.0 
  77216 Fixed Slit, 600 µm Width, 18 mm Height 2.0 
  77215 Fixed Slit, 760 µm Width, 18 mm Height 2.5 
  77214 Fixed Slit, 1240 µm Width, 18 mm Height 4 
  77213 Fixed Slit, 1560 µm Width, 18 mm Height 5 
  77212 Fixed Slit, 3160 µm Width, 18 mm Height 10 
  77211 Fixed Slit, 6230 µm Width, 18 mm Height 20 

*Slit height is 18 mm; usable height in Cornerstone 260 Monochromator, is 12 mm.

**For 1200 l/mm gratings.

Accessories
 Quantity Model Description Price
  77890 TRACQ Basic™ Data Acquisition and Spectroscopy Software 
  77891 TRACQ Pro™ Data Acquisition and Spectroscopy Software 
  74009 Hand Controller 
  74105 Mounting Plate 
  74102 Mounting Kit, 7340 Dual Light Source to CornerstoneTM 260 Monochrometer, Inch & Metric Hole Pattern 
  74104 250 W Research Source and Cornerstone™ 260 Mounting Kit 
  70632 Cornerstone™ 260 to Apex Monochromator Illuminator Mounting Kit 
  74010 Motorized Filter Wheel 
  74011 Filter Holder 
  74012 Rod Mount for 74011 Filter Holder 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .