|
|
| Oriel Cornerstone 130 1/8 m Monochromator |
|
|
Cornerstone 130 1/8 m Monochromator
|
-
New, USB 2.0 models; RS-232 and IEEE-488 also available- Excellent stray light control
- Motorized wavelength drive
- Operates two gratings simultaneously, individually replaceable
- Electronic shutter
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
The Cornerstone 130 family of Oriel Monochromators supports two gratings simultaneously, which can be easily interchanged, has an integrated shutter, and is available with RS 232 and IEEE-488 interfaces or with USB 2.0. Its simplicity, high performance, and economical price make it an ideal instrument for research or OEM applications.
The Cornerstone 130 family of Oriel Monochromators supports two gratings simultaneously, which can be easily interchanged, has an integrated shutter, and is available with RS 232 and IEEE-488 interfaces or with USB 2.0. Its simplicity, high performance, and economical price make it an ideal instrument for research or OEM applications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Cornerstone 130 Monochromators and Monochromator Systems | | Quantity | Model | Description | Price | | | 74004 | Cornerstone 130 1/8 m Motorized Monochromator, USB 2.0 | | | | 74037 | UV-VIS Cornerstone 130 1/8 m Monochromator System, USB, Includes: (1) 74023, (1) 74024 & (2) 74001 | | | | 74038 | High Res. CornerstoneTM 130 1/8 m Monochromator Sys, USB, Inc: 74021, 74022, (2) 77294, & (2) 77222 | | | | 74039 | VIS-NIR CornerstoneTM 130 1/8 m Monochromator System, USB, Includes: (1) 74027 (1) 74035, (2) 74001 | | | | 74000 | Cornerstone 130 1/8 m Motorized Monochromator, RS-232 and GPIB | | | | 74045 | UV-VIS Cornerstone 130 1/8 m Monochromator System, GPIB, Includes: (1) 74023, (1) 74024 & (2) 74001 | | | | 74046 | High Res. CornerstoneTM 130 1/8 m Monochromator Sys, GPIB, Inc: 74021, 74022, (2) 77294, & (2) 77222 | | | | 74047 | VIS-NIR CornerstoneTM 130 1/8 m Monochromator System, GPIB, Incudes: (1) 74027 (1) 74035, & (2) 74001 | |
| Gratings | | Quantity | Model | Line Density (l/mm) | Blaze Wavelength | Grating Type | Primary Wavelength Range (nm) | Instrument's Upper Wavelength Mechanical Limit | Price | | | 74020 | 3600 | 405 nm | Holographic | 180 - 405 nm | 530 nm | | | | 74021 | 2400 | 250 nm | Holographic | 180 - 750 nm | 800 nm | | | | 74022 | 1800 | 500 nm | Holographic | 300 - 1070 nm | 1070 nm | | | | 74023 | 1200 | 250 nm | Holographic | 180 - 650 nm | 1600 nm | | | | 74024 | 1200 | 350 nm | Ruled | 200 - 1600 nm | 1600 nm | | | | 74025 | 1200 | 750 nm | Ruled | 450 - 1600 nm | 1600 nm | | | | 74026 | 600 | 200 nm | Ruled | 180 - 500 nm | 3200 nm | | | | 74027 | 600 | 750 nm | Ruled | 450 - 2000 nm | 3200 nm | | | | 74028 | 600 | 1 mm | Ruled | 600 - 2500 nm | 3200 nm | | | | 74035 | 600 | 1.6 mm | Ruled | 900 - 3000 nm | 3200 nm | | | | 74029 | 300 | 2 mm | Ruled | 1100 - 5000 nm | 6400 nm | | | | 74030 | 200 | 1 mm | Ruled | 600 - 2200 nm | 9600 nm | | | | 74034 | 150 | 800 nm | Ruled | 425 - 1600 nm | 12.8 mm | | | | 74031 | 150 | 6 mm | Ruled | 4.5 - 12 mm | 12.8 mm | | | | 74032 | 75 | 7 mm | Ruled | 4.5 - 20 mm | 25.6 mm | | | | 74033 | 50 | 12 mm | Ruled | 7 - 23 mm | 38.4 mm | | | | 74005 | Grating Place Holder - Required when ordering a Cornerstone 130 with only (1) grating | |
| Slit Assemblies | | Quantity | Description | Model | Price | | | Micrometer Driven Variable Slit, 4 µm to 3mm Width, 2 to 15 mm Height | 74001 | | | | Multiple Fixed Slit Wheel, 8 Slits, 50 µm to 3.16mm Width, 1 to 12 mm Height | 77269 | | | | Fixed Slit Holder Order at least one fixed slit for each holder | 77294 | |
| Fixed Slits | | Quantity | Model | Slit Width (mm) | Resolution at 500 nm (nm)** | Price | | | 77219 | Fixed Slit, 50 µm Width, 6 mm Height | 0.5 | | | | 77218 | Fixed Slit, 120 µm Width, 18 mm Height | 1 | | | | 77217 | Fixed Slit, 280 µm Width, 18 mm Height | 2 | | | | 77216 | Fixed Slit, 600 µm Width, 18 mm Height | 4 | | | | 77215 | Fixed Slit, 760 µm Width, 18 mm Height | 5 | | | | 77214 | Fixed Slit, 1240 µm Width, 18 mm Height | 8 | | | | 77213 | Fixed Slit, 1560 µm Width, 18 mm Height | 10 | | | | 77212 | Fixed Slit, 3160 µm Width, 18 mm Height | 20 | | | | 77211 | Fixed Slit, 6230 µm Width, 18 mm Height | 40 | |
| *Usable slit height is 12 mm
**For 1200 l/mm gratings | Accessories | | Quantity | Description | Model | Price | | | TRACQ Basic Data Acquisition and Spectroscopy Software | 77890 | | | | TRACQ Pro Data Acquisition and Spectroscopy Software | 77891 | | | | Hand Controller | 74009 | | | | Mounting Plate | 74006 | | | | Mounting Kit, 7340 Dual Light Source to CornerstoneTM 130 Monochrometer, Inch & Metric Hole Pattern | 74015 | | | | 250 W Research Source and Cornerstone 130 Mounting Kit | 74017 | | | | Motorized Filter Wheel | 74010 | | | | Filter Holder | 74011 | | | | Rod Mount for 74011 Filter Holder | 74012 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|