|
|
| Oriel® Calibrated Sources and Services |
|
|
63945 Calibrated Deuterium Lamp
|
|
|
|
Product Description
Product Detail
Downloads
Catalog PDF
|
Product Description
These NIST traceable calibrated lamps are reliable sources of known spectral irradiance in the UV and VIS-NIR. Use these systems to calibrate your own irradiance source, or to transfer our NIST traceable calibration to a spectroscopic detection system. We offer deuterium and quartz tungsten halogen irradiance standards as individual lamps and as complete sources, which include a Radiometric Power Supply, lamp mount and lamp (with calibration data).
These NIST traceable calibrated lamps are reliable sources of known spectral irradiance in the UV and VIS-NIR. Use these systems to calibrate your own irradiance source, or to transfer our NIST traceable calibration to a spectroscopic detection system. We offer deuterium and quartz tungsten halogen irradiance standards as individual lamps and as complete sources, which include a Radiometric Power Supply, lamp mount and lamp (with calibration data).
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Complete Calibration Sources | |
| Quantity | Model | Description | Price | | | 63976* | Complete Calibration Source, Quartz Tungsten Halogen, 45 or 200 W Lamp | | | | 63978 | Complete Calibration Source, Quartz Tungsten Halogen, 1000 W, 250-2400 nm Calibration Range | | | | 63979 | Complete Calibration Source, Deuterium, 30 W, 200-400 nm Calibration Range | |
| | *Choose between 45 and 200 W lamps when ordering this source; please note that the 45 W lamp is calibrated from 300 - 2400 nm. If you require calibration down to 250 nm, choose the 200 W lamps. | | Oriel® Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. | Calibrated Lamps | | Quantity | Model | Description | Price | | | 63358 | Calibrated Source Lamp, Quartz Tungsten Halogen, 45 W, 300-2400 nm Calibration Range | | | | 63355 | Calibrated Source Lamp, Quartz Tungsten Halogen, 200 W, 250-2400 nm Calibration Range | | | | 63350 | Calibrated Source Lamp, Quartz Tungsten Halogen, 1000 W, 250-2400 nm Calibration Range | | | | 63945 | Calibrated Source Lamp, Deuterium, 30 W, 200-400 nm Calibration Range, 1 mm Arc Diameter | |
| Non-Calibrated Lamps | | Quantity | Model | Description | Price | | | 63360 | Non-Calibrated Source Lamp, Quartz Tungsten Halogen, 45 W | | | | 63368 | Non-Calibrated Source Lamp, Quartz Tungsten Halogen, 200 W | | | | 63362 | Non-Calibrated Source Lamp, Quartz Tungsten Halogen, 1000 W | | | | 63946 | Non-Calibrated Source Lamp, Deuterium, 30 W, 1 mm Arc Diameter | |
| Lamp Mounts | | Quantity | Model | Description | Price | | | 63966 | Lamp Mount, 45 to 200 W Quartz Tungsten Halogen Calibrated Source Lamps | | | | 63965 | Lamp Mount, 1000 W Quartz Tungsten Halogen Calibrated Source Lamps | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|