|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Oriel Blackbodies

Oriel Blackbodies
Oriel Blackbodies
67030 Blackbody.

  • 1050 and 1200 °C temperature systems
  • 0.25 to 1.0-inch diameter cavity aperture systems
  • High temperature stability
  • High emissivity
  • Built-in aperture wheel

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Our Blackbodies are highly uniform, temperature stable sources of infrared radiation. We offer various models differing in temperature range, cavity aperture and cavity material. We also offer variable speed choppers for applications requiring modulated infrared radiation.
These sources emit blackbody radiation by multiple reflection, absorption and re-emission of the thermal energy. The thermal energy of the cavity is provided by a ceramic sealed heater coil that uniformly heats the cavity cylinder to temperatures from 50 °C to 1050 °C or 50 °C to 1200 °C, depending upon the model of blackbody. The lower temperature model uses a stainless steel cavity; the higher temperature model uses a silicon carbide cavity.



Ordering Information

Blackbodies
 Quantity Model Temperature Range
(°C)
 Cavity Opening Type
 Price
  67030 50 to 1050 1.0 in. (25.4 mm) 110 V 
  67031 50 to 1050 1.0 in. (25.4 mm) 220 V 
  67032 50 to 1200 1.0 in. (25.4 mm) 110 V 
  67033 50 to 1200 1.0 in. (25.4 mm) 220 V 
  67034 50 to 1050 0.4 in. (10 mm) 110 V 
  67035 50 to 1050 0.4 in. (10 mm) 220 V 
  67036 50 to 1050 0.25 in. (6.4 mm) 110 V 
  67037 50 to 1050 0.25 in. (6.4 mm) 220 V 


Energy Modulators
 Quantity Model For These Blackbodies Includes This Blade Price
 No. of Slots Chopping Frequency
  67040 67030, 67031, 67032, 67033 8 10 - 1000 Hz 
  67041 67034, 67035, 67036, 67037 10 20 - 1000 Hz 


Additional Blades for Energy Modulators
 Quantity Model For These Modulators No. of Slots Chopping Frequency Price
  67042 67040 1 1.25 - 125 Hz 
  67043 67040 8 10 - 1000 Hz 
  67044 67040 24 30 - 3000 Hz 
  67045 67040 40 50 - 5000 Hz 
  67046 67041 2 4 - 200 Hz 
  67047 67041 10 20 -1000 Hz 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .