Product Description
These beam turners turn the output beam from an Oriel® Light Source 90° in any direction without affecting the collimation. Fig.1 shows an example. You can reflect the entire lamp output or only a selected portion of the UV and VIS spectrum. This is useful for applications where the IR is troublesome, particularly with our high wattage quartz tungsten halogen and arc sources. Beam Turners are made up of two components: the mirror and mirror holder. The components are sold separately so you can interchange the mirrors.
These beam turners turn the output beam from an Oriel® Light Source 90° in any direction without affecting the collimation. Fig.1 shows an example. You can reflect the entire lamp output or only a selected portion of the UV and VIS spectrum. This is useful for applications where the IR is troublesome, particularly with our high wattage quartz tungsten halogen and arc sources. Beam Turners are made up of two components: the mirror and mirror holder. The components are sold separately so you can interchange the mirrors.
| |
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Interchangeable Mirrors* | | Quantity | Model | Description | Price | | | 66215 | Beam Turning Mirror, Full Reflector, 200nm - 30mm Primary Range, 1.5 Inch Series | | | | 66241 | Beam Turning Mirror, Dichroic, 190-195nm Primary Range, 1.5 Inch Series | | | | 66231 | Beam Turning Mirror, Dichroic, 240-255nm Primary Range, 1.5 Inch Series | | | | 66217 | Beam Turning Mirror, Dichroic, 260-320nm Primary Range, 1.5 Inch Series | | | | 66216 | Beam Turning Mirror, Dichroic, 280-400nm Primary Range, 1.5 Inch Series | | | | 66218 | Beam Turning Mirror, Dichroic, 350-450nm Primary Range, 1.5 Inch Series | | | | 66219 | Beam Turning Mirror, Dichroic Cold Mirror, 420-630nm Primary Range, 1.5 Inch Series | | | | 66225 | Beam Turning Mirror, Full Reflector, 200nm - 30mm Primary Range, 2 Inch Series | | | | 66242 | Beam Turning Mirror, Dichroic, 190-195nm Primary Range, 2 Inch Series | | | | 66232 | Beam Turning Mirror, Dichroic, 240-255nm Primary Range, 2 Inch Series | | | | 66227 | Beam Turning Mirror, Dichroic, 260-320nm Primary Range, 2 Inch Series | | | | 66226 | Beam Turning Mirror, Dichroic, 280-400nm Primary Range, 2 Inch Series | | | | 66228 | Beam Turning Mirror, Dichroic, 350-450nm Primary Range, 2 Inch Series | | | | 66229 | Beam Turning Mirror, Dichroic Cold Mirror, 420-630nm Primary Range, 2 Inch Series | | | | 66235 | Beam Turning Mirror, Full Reflector, 200nm - 30mm Primary Range, 3 Inch Series | | | | 66243 | Beam Turning Mirror, Dichroic, 190-195nm Primary Range, 3 Inch Series | | | | 66233 | Beam Turning Mirror, Dichroic, 240-255nm Primary Range, 3 Inch Series | | | | 66237 | Beam Turning Mirror, Dichroic, 260-320nm Primary Range, 3 Inch Series | | | | 66236 | Beam Turning Mirror, Dichroic, 280-400nm Primary Range, 3 Inch Series | | | | 66238 | Beam Turning Mirror, Dichroic, 350-450nm Primary Range, 3 Inch Series | | | | 66239 | Beam Turning Mirror, Dichroic Cold Mirror, 420-630nm Primary Range, 3 Inch Series | |
| | *Please check with a Sales Engineer for special dichroics to match your application | Mirror Holders | | Quantity | Model | Description | Price | | | 66245 | Mirror Holder, Beam Turning Assembly, 1.5 Inch Series | | | | 66246 | Mirror Holder, Beam Turning Assembly, 2 Inch Series | | | | 66247 | Mirror Holder, Beam Turning Assembly, 3 Inch Series | |
|
|