|
|
| Oriel Apex Monochromator Illuminators |
|
|
70525 Arc Lamp Apex Illuminator coupled to CornerstoneTM 260 1/4 m Monochromator, using the 70632 Mounting Kit.
|
-
Systems available to run deuterium, arc, quartz tungsten halogen and infrared sources- Fully integrated, compact, economical, and simple-to-operate
- Factory pre-set for lamp operation - no voltage or current adjustments required
- Built-in 4 position filter slide
- Focused output matched to 1/8 and 1/4 m monochromators and spectrographs
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
The Apex Series of Oriel Monochromator Illuminators are broadband sources with focused outputs matched to 1/8 and 1/4 m Monochromators. We kept the design simple and the size compact to ensure an economical price without compromising performance, stability and safety. We offer four families of Apex Monochromator Illuminators to run deuterium lamps, arc lamps, quartz tungsten halogen lamps, and infrared elements.
The Apex Series of Oriel Monochromator Illuminators are broadband sources with focused outputs matched to 1/8 and 1/4 m Monochromators. We kept the design simple and the size compact to ensure an economical price without compromising performance, stability and safety. We offer four families of Apex Monochromator Illuminators to run deuterium lamps, arc lamps, quartz tungsten halogen lamps, and infrared elements.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Apex Monochromator Illuminators | | Quantity | Apex Family | Lamp/Element Type | Filter Wheel | Model | Price | | | Deuterium Lamps | Any 30 W Deuterium Lamp (models 70620, 70621, 70622, 70623 or 70624)* | Manual | 70510 | | | | Motorized | 70511 | | | | Arc Lamps | 50 W Hg | Manual | 70520 | | | | 100 W Hg | Manual | 70521 | | | | Motorized | 70610 | | | | 200 W Hg | Manual | 70522 | | | | 75 W Xe High Stability | Manual | 70513 | | | | 75 W Xe Ozone Free | Manual | 70523 | | | | Motorized | 70611 | | | | 100 W Xe Ozone Free | Manual | 70524 | | | | 150 W Xe Ozone Free | Manual | 70525 | | | | Motorized | 70612 | | | | 200 W Hg(Xe) Ozone Free | Manual | 70526 | | | | 200 W EmArcTM Enhanced Metal Arc | Manual | 70514 | | | | QTH Lamps | 50 W | Manual | 70527 | | | | 100 W | Manual | 70528 | | | | Motorized | 70613NS | | | | IR Elements | 22 W | Manual | 70515 | | | | 9 W | Manual | 70516 | | | | Motorized | 70614 | | | | 24 W | Manual | 70517 | |
| | *The 70510 and 70511 Deuterium Apex Illuminators operate any of our deuterium lamps (models 70620, 70621, 70622 or 70623). Please specify lamp at time of order. | Replacement Lamps/Element | | Quantity | Lamp/Element Type | Model | Price | | | 30 W High Uniformity, OF | 70620 | | | | 30 W High Irradiance, OF | 70621 | | | | 30 W High Irradiance/Stability, OF | 70622 | | | | 30 W High Uniformity, Full Spectrum | 70623 | | | | 30 W High Irradiance, Full Spectrum | 70624 | | | | 50 W Hg | 6282 | | | | 100 W Hg | 6281 | | | | 200 W Hg | 6283NS | | | | 75 W Xe, High Stability | 6247 | | | | 75 W Xe, OF | 6263 | | | | 100 W Xe, OF | 6257 | | | | 150 W Xe, OF | 6255 | | | | 200 W Hg(Xe), OF | 6292 | | | | 200 W EmArcTM , Enhanced Metal Arc | 6297 | | | | 50 W, Short Filament | 6332 | | | | 100 W QTH | 6333 | | | | 22 W Infrared Element | 6575 | | | | 9 W Infrared Element | 6580 | | | | 24 W Infrared Element | 66442 | |
| |
| Quantity | Description | Model | Price | | | Apex Optical Chopper System Includes chopper head, controller, and spacer tube Order chopper wheels separately | 75150 | | | | 2 Aperture Chopper Wheel | 75162 | | | | 5 Aperture Chopper Wheel | 75163 | | | | 12 Aperture Chopper Wheel | 75166 | | | | 30 Aperture Chopper Wheel | 75164 | | | | Mounting Kit For Apex Illuminator and 77250 Monochromator Includes adjustable Light Shield | 70630 | | | | Mounting Kit For Apex Illuminator and CornerstoneTM 130 1/8 m Monochromator Includes adjustable Light Shield | 70631 | | | | Apex Illuminator and Cornerstone 260 Mounting Kit For Apex Illuminator and CornerstoneTM 260 1/4 m Monochromator Includes adjustable Light Shield | 70632 | | | | Light Shield Encloses beam path between an Apex Illuminator and any Oriel Monochromator | 70625 | | | | Additional Filter Slide Assembly | 70585 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|