|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Oriel Apex Infrared Sources

Oriel Apex Infrared Sources
Oriel Apex Infrared Sources
66470 Apex Infrared Source.

  • New! Oriel Apex Sources with a Rear Reflector available
  • Efficient, economical and simple to operate IR sources
  • Run 9 to 24 W IR elements
  • Large diameter, 1.3-inch, collimated output beam

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
New! Oriel Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved as a portion of the backwards emitted radiation is captured to the output.
The Oriel Apex Infrared Sources operate our 9 to 24 W infrared elements. These systems are completely contained - all the electronics, infrared source and condensing lens assembly are built into the enclosure. We designed these systems with simplicity and economy in mind. By integrating all the components, we were able to keep costs down and simplify operation, with some compromise in flexibility.



Ordering Information

Apex Infrared Sources
 Quantity Model Source Type Beam Divergence (Half Angle) Price
  Apex IR Sources with Rear Reflector
  71218 9 W IR Element 1.26 ° 
  71219 22 W IR element <3 ° 
  Standard Apex IR Sources
  66470 9 W IR Element 1.26 ° 
  66471 22 W IR element <3 ° 
  66472 24 W IR element 1.76 ° 


Replacement Infrared Elements
 Quantity Model Infrared Element Nominal Radiating Area Price
  6580 9 W Infrared Element 3.6 x 3.6 mm 
  6575 22 W Infrared Element 3 x 10 mm 
  66442 24 W Infrared Element 3.8 x 5 mm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .