|
|
| Oriel Apex Arc Lamp Sources |
|
|
66450 Apex Arc Source
|
-
New! Oriel Apex Sources with a Rear Reflector available- Fully integrated, compact, economical systems
- Run 50 to 200 W short arc lamps
- Highly collimated, 1.3 inch diameter output beams
- Fixed power operation - no voltage or current adjustments required
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
New! Oriel Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved, as a portion of the backwards emitted radiation is captured to the output. Apex is our answer to Researchers who need a simple-to-use, low wattage, economically priced UV-NIR source. This new family of orc sources uses an integrated housing - the lamp, electronics and condensing optics are in a single enclosure. The lamp is held in a pre-aligned base - no need for lamp adjustments. The power supply is pre-set to operate the specified lamp - you don't need to adjust the current or voltage. Simply install the lamp, turn the source on, and you're ready to begin working. We offer Apex systems to run 50 to 200 W Hg, Xe, and Hg(Xe) lamps, and the new EmArc Enhanced Metal Arc lamp. We also offer Deuterium Apex Systems, Quartz Tungsten Halogen Apex Systems, and IR Apex Systems.
New! Oriel Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved, as a portion of the backwards emitted radiation is captured to the output. Apex is our answer to Researchers who need a simple-to-use, low wattage, economically priced UV-NIR source. This new family of orc sources uses an integrated housing - the lamp, electronics and condensing optics are in a single enclosure. The lamp is held in a pre-aligned base - no need for lamp adjustments. The power supply is pre-set to operate the specified lamp - you don't need to adjust the current or voltage. Simply install the lamp, turn the source on, and you're ready to begin working. We offer Apex systems to run 50 to 200 W Hg, Xe, and Hg(Xe) lamps, and the new EmArc Enhanced Metal Arc lamp. We also offer Deuterium Apex Systems, Quartz Tungsten Halogen Apex Systems, and IR Apex Systems.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Apex Arc Sources | | Quantity | Model | Description | Price | | | Apex Sources with Rear Reflector | | | 71213 | Apex Arc Lamp Source, Rear Reflector, 75W Xe, High Stability, 1.3 inch Dia. Beam, 0.52° Divergence | | | | 71214 | Apex Arc Lamp Source, Rear Reflector, 75W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.18° Divergence | | | | 71215 | Apex Arc Lamp Source, Rear Reflector, 100W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.29° Divergence | | | | 71228 | Apex Arc Lamp Source, Rear Reflector, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence | | | | 71229 | Apex Arc Lamp Source, Rear Reflector, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence | | | | 71216 | Apex Arc Lamp Source, Rear Reflector, 50W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence | | | | 71217 | Apex Arc Lamp Source, Rear Reflector, 100W Hg, 1.3 inch Diameter Output Beam, 0.53° Divergence | | | | 71231 | Apex Arc Lamp Source, Rear Reflector, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence | | | | 71232 | Apex Arc Lamp Source, Rear Reflector, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence | | | | Standard Apex Sources | | | 66450 | Apex Arc Lamp Source, Standard, 75W Xe, High Stability, 1.3 inch Diameter Beam, 0.52° Divergence | | | | 66451 | Apex Arc Lamp Source, Standard, 75W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.18° Divergence | | | | 66452 | Apex Arc Lamp Source, Standard, 100W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.29° Divergence | | | | 66453 | Apex Arc Lamp Source, Standard, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence | | | | 66454 | Apex Arc Lamp Source, Standard, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence | | | | 66455 | Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence | | | | 66456 | Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.78° Divergence | | | | 66457 | Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence | | | | 66458 | Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence | |
| | *To substitute an ozone producing lamp for an ozone free lamp, contact a Sales Engineer. | Replacement Lamps | | Quantity | Model | Description | Effective Arc Size W x H (mm) | Price | | | 6247 | Replacement Lamp, Xenon, High Stability, 75 W | 1.0 x 1.5 | | | | 6263 | Replacement Lamp, Xenon, 75 W, Ozone Free | 0.25 x 0.5 | | | | 6257 | Replacement Lamp, Xenon, 100 W, Ozone Free | 0.4 x 0.8 | | | | 6255 | Replacement Lamp, Xenon, 150 W, Ozone Free | 0.5 x 2.2 | | | | 6292 | Replacement Lamp, Hg(Xe), 200 W, Ozone Free | 0.5 x 1.5 | | | | 6282 | Replacement Lamp, Mercury, 50 W | 0.2 x 0.35 | | | | 6281 | Replacement Lamp, Mercury, 100 W | 0.25 x 0.25 | | | | 6283NS | Replacement Lamp, Mercury, 200 W | 0.6 x 2.2 | | | | 6297 | Replacement Lamp, EmArcTM Enhanced Metal Arc, 200 W | 0.3 x 1.0 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|