|
|
| Oriel 77250 Series 1/8 m Monochromator |
|
|
 77250 1/8 m Monochromator with 6025 Hg(Ar) Spectral Calibration Lamp.
|
- Low cost, compact size and high performance
- Very efficient - high throughput and low stray light
- Usable from 180 nm to 24 µm with interchangeable gratings
- Wide range of bandpasses with interchangeable slits
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF |
Product Description
For general-purpose laboratory work or academic applications, the Oriel 77250 1/8 m Monochromator is a smart and economical choice. This simple, manually operated 1/8 m instrument has good resolution, low stray light and is very versatile. A large family of slits and gratings give a wide range of bandpasses and broad spectral coverage.
For general-purpose laboratory work or academic applications, the Oriel 77250 1/8 m Monochromator is a smart and economical choice. This simple, manually operated 1/8 m instrument has good resolution, low stray light and is very versatile. A large family of slits and gratings give a wide range of bandpasses and broad spectral coverage.
Ordering Information |
Monochromator and Accessories |
| To order a complete 77250 Monochromator, order a grating and (2) slit assemblies separately. |
|
Gratings |
|
Fixed Slits |
| Quantity |
Model |
Description |
Resolution at 500 nm (nm)** |
Price |
Available Today |
77219 |
Fixed Slit, 50 µm Width, 6 mm Height |
0.5 |
$278.00 |
Available Today |
77218 |
Fixed Slit, 120 µm Width, 18 mm Height |
1 |
$154.00 |
Available Today |
77217 |
Fixed Slit, 280 µm Width, 18 mm Height |
2 |
$154.00 |
Available Today |
77216 |
Fixed Slit, 600 µm Width, 18 mm Height |
4 |
$154.00 |
Available Today |
77215 |
Fixed Slit, 760 µm Width, 18 mm Height |
5 |
$154.00 |
Available Today |
77214 |
Fixed Slit, 1240 µm Width, 18 mm Height |
8 |
$154.00 |
Available Today |
77213 |
Fixed Slit, 1560 µm Width, 18 mm Height |
10 |
$154.00 |
Available Today |
77212 |
Fixed Slit, 3160 µm Width, 18 mm Height |
20 |
$154.00 |
Available Today |
77211 |
Fixed Slit, 6230 µm Width, 18 mm Height |
40 |
$154.00 |
|
*Usable slit height is 12 mm.
**For 1200 l/mm gratings to obtain the resolution with other gratings multiply by the Wavelength Counter Multiplier in Table 1. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|