|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Monochromators and Spectrographs > Oriel 77200 1/4 m Monochromator

Oriel 77200 1/4 m Monochromator
Oriel 77200 1/4 m Monochromator
77200 1/4 m Monochromator

  • Versatility and high performance at an affordable price
  • Fast, F/4.4 optics
  • Wide spectral range - 180 nm to 24 mm with interchangeable gratings
  • Twice the dispersion of 1/8 m Monochromator

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
For general-purpose laboratory work or academic applications requiring more throughput and higher resolution than an 1/8 m instrument, choose the Oriel 77200 1/4 m Monochromator. With 0.1 nm resolution, the versatility of a monochromator or spectrograph, low stray light, and wide F4/4 cone, the 77200 is a smart choice for applications not requiring the automation of our multi-grating, motorized Cornerstone 260TM instrument. This is a simple, manually operated 1/4 m instrument supported by a large family of slits and gratings.


Ordering Information

Monochromator and Accessories
To order a complete 77200 Monochromator, order a grating and (2) slit assemblies for use as a monochromator, and a grating and (1) slit assembly for use as a spectrograph.
 Quantity Model Description Price
  77200 1/4 m Monochromator 
  74003 Micrometer Driven Slit Assembly 
  77249 Multiple Fixed Slit Assembly 
  77210 Fixed Slit Holder
(order 1 fixed slit for each holder from table below)
 
  77395 77200 to 1000 W Oriel Light Source Mounting Kit 


Gratings
 Quantity Model Line Density (I/mm) Blaze Wavelength Grating Type Primary Wavelength Range (nm) Instrument's Upper Wavelength Mechanical Limit
(For specified grating)
 Price
  77230 2400 250 nm Holographic 200 - 600 nm 600 nm 
  77253 1800 500 nm Holographic 300 - 900 nm 792 nm 
  77231 1200 250 nm Holographic 180 - 650 nm 1200 nm 
  77233 1200 350 nm Ruled 200 - 1200 nm 1200 nm 
  77229 1200 750 nm Ruled 450 - 1200 nm 1200 nm 
  77239 600 200 nm Ruled 180 - 500 nm 2400 nm 
  77266 600 300 nm Ruled 250 - 850 nm 2400 nm 
  77243 600 750 nm Ruled 450 - 2000 nm 2400 nm 
  77234 600 1 mm Ruled 600 - 2400 nm 2400 nm 
  77279 600 1.25 mm Ruled 750 - 3000 nm 2400 nm 
  77280 600 1.6 mm Ruled 900 - 3000 nm 2400 nm 
  77240 400 500 nm Ruled 300 - 1200 nm 3600 nm 
  77281 400 1.6 mm Ruled 900 - 2900 nm 3600 nm 
  77282 300 1 mm Ruled 575 - 2500 nm 4800 nm 
  77235 300 2 mm Ruled 1.1 - 4.8 mm 4800 nm 
  77283 246.16 226 nm Ruled 190 - 450 nm 5.8 mm 
  77244 200 1 mm Ruled 0.6 - 2.2 mm 7.2 mm 
  77284 150 300 nm Ruled 190 - 800 nm 9.6 mm 
  77286 150 800 nm Ruled 425 - 1600 nm 9.6 mm 
  77287 150
 1.25 mm Ruled 725 - 2800 nm 9.6 mm 
  77236 150 4 mm Ruled 2.5 - 9.6 mm 9.6 mm 
  77238 50 12 mm Ruled 0.7 - 23 mm 28.8 mm 


Fixed Slits
 Quantity Model Description Monochromator Resolution* at 500nm (nm) Price
  77222 Fixed Slit, 10 µm Width, 2 mm Height 0.1** 
  77220 Fixed Slit, 25 µm Width, 3 mm Height 0.15** 
  77219 Fixed Slit, 50 µm Width, 6 mm Height 0.25** 
  77218 Fixed Slit, 120 µm Width, 18 mm Height 0.4 
  77217 Fixed Slit, 280 µm Width, 18 mm Height 1 
  77216 Fixed Slit, 600 µm Width, 18 mm Height 2 
  77215 Fixed Slit, 760 µm Width, 18 mm Height 2.5 
  77214 Fixed Slit, 1240 µm Width, 18 mm Height 4 
  77213 Fixed Slit, 1560 µm Width, 18 mm Height 5 
  77212 Fixed Slit, 3160 µm Width, 18 mm Height 10 
  77211 Fixed Slit, 6230 µm Width, 18 mm Height 20 

*For 1200 l/mm gratings.

**Resolution with an array detector is limited by array element width.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .