|
|
| 7340 Series Monochromator Illuminators |
|
|
 7340 Monochromator Illuminator showing a lamp mount.
|
- Holds two sources simultaneously and scans from UV-IR without breaking down the housing
- Manual and motorized models
- Focused output is matched to Oriel® Monochromators and Spectrographs
- Operates arc, QTH and deuterium lamps and IR elements
|
|
|
|
Product DescriptionProduct DetailDownloadsCatalog PDF |
Product Description
These popular monochromator illuminators match the output of numerous UV-IR sources to the input of most monochromators. They are useful for continuous broadband scanning because they hold two sources and scan from the UV (with a deuterium lamp) through the IR (with an infrared element), without breaking down your system. We offer two models - the 7340 which is a manually operated model, and the 7341 which is motorized.
These popular monochromator illuminators match the output of numerous UV-IR sources to the input of most monochromators. They are useful for continuous broadband scanning because they hold two sources and scan from the UV (with a deuterium lamp) through the IR (with an infrared element), without breaking down your system. We offer two models - the 7340 which is a manually operated model, and the 7341 which is motorized.
Ordering Information |
Dual Source Monochromator Illuminators |
|
| Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range. |
Mounting Kits |
|
Lamp Mounts |
| Each lamp mount includes all the necessary mounting hardware and cables; order the lamp and power supply separately. |
| Source Type |
Lamp Model No. |
|
Lamp Price |
Required Components |
| Lamp Mount Model No. |
Quantity |
Lamp Mount Price |
Power Supply Model No. (Basic Model) |
Quantity |
Power Supply Price (Basic Model) |
Power Supply Model No. (Fully Featured Model) |
Quantity |
Power Supply Price (Fully Featured Model) |
Ignitor Model No.* |
Quantity |
Ignitor Price |
| DC Arc Lamps |
| Replacement Lamp, Xenon, High Stability, 75 W |
6247 |
Available Today |
$978.00 |
73417 |
7 Weeks |
$752.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, Xenon, 75 W |
6251NS |
Available Today |
$200.00 |
73409 |
7 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, 75 Watt Xenon, Ozone Free |
6263 |
Available Today |
$342.00 |
73409 |
7 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, 100 Watt Xenon, Ozone Free |
6257 |
Available Today |
$466.00 |
73409 |
7 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, Xenon, 150 W |
6253 |
6 Weeks |
$279.00 |
73404 |
8 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, Xenon, 150 W, UV Enhanced |
6254 |
Available Today |
$606.00 |
73404 |
8 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, 150 Watt Xenon, Ozone Free |
6255 |
Available Today |
$368.00 |
73404 |
8 Weeks |
$768.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, 200 Watt Hg(Xe) |
6291 |
Available Today |
$268.00 |
73411 |
4 Weeks |
$774.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Replacement Lamp, 200 Watt Hg(Xe), Ozone Free |
6292 |
Available Today |
$306.00 |
73411 |
4 Weeks |
$774.00 |
68806** |
7 Weeks |
$2686.00 |
69907 |
7 Weeks |
$2982.00 |
68797 |
7 Weeks |
$842.00 |
| Quartz Tungsten Halogen Lamps |
| Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament |
6332 |
Available Today |
$30.00 |
73902 |
8 Weeks |
$730.00 |
68938 |
 |
 |
69931 |
 |
 |
|
|
|
| Replacement Lamp, 100 Watt Quartz Tungsten Halogen |
6333 |
Available Today |
$32.00 |
73902 |
8 Weeks |
$730.00 |
68938 |
 |
 |
69931 |
 |
 |
|
|
|
| IR Emitter |
| IR Emitter, 140 W Element |
6363 |
Available Today |
$232.00 |
73906 |
7 Weeks |
$768.00 |
68938 |
 |
 |
69931 |
 |
 |
|
|
|
| Deuterium Lamps |
| Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, 1 mm Arc Diameter |
63162 |
Available Today |
$488.00 |
73903 |
7 Weeks |
$768.00 |
68942 |
 |
 |
|
|
|
|
|
|
| Deuterium Lamp, 30 W, High Uniformity, Ozone Free, 1 mm Arc Diameter |
63161 |
Available Today |
$400.00 |
73903 |
7 Weeks |
$768.00 |
68942 |
 |
 |
|
|
|
|
|
|
| Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter |
63163 |
Available Today |
$488.00 |
73903 |
7 Weeks |
$768.00 |
68942 |
 |
 |
|
|
|
|
|
|
| Deuterium Lamp, 30 W, High Irradiance, Ozone Free, 0.5 mm Arc Diameter |
63164 |
Available Today |
$400.00 |
73903 |
7 Weeks |
$768.00 |
68942 |
 |
 |
|
|
|
|
|
|
| Deuterium Lamp, 30 W, High Irradiance/Stability, Ozone Free, 0.5 mm Arc Diameter |
63165 |
Available Today |
$488.00 |
73903 |
7 Weeks |
$768.00 |
68942 |
 |
 |
|
|
|
|
|
|
|
* Required with Arc Lamp Power Supply without internal ignitor (69907 Power Supply does not have internal ignitor)
** Has internal ignitor
OF: Ozone Free |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|