| 2 |
B-05A
|
Stainless Steel Slotted Base, Translation Range 0.68 in. |
| 2 |
B-1A
|
Stainless Steel Slotted Base, Translation Range 0.68 in. |
| 2 |
B-2SA
|
Stainless Steel Slotted Base, Translation Range 1 in. |
| 3 |
BC-5
|
Adjustable-Height Base Clamp, Short, 1/4-20 Tapped Holes |
| 5 |
PS-2
|
2.0 in. Optical Pedestal, Stainless Steel, 1.0 in. Diameter, 8-32 Thread |
| 3 |
PS-3
|
3.0 in. Optical Pedestal, Stainless Steel, 1.0 in. Diameter, 8-32 Thread |
| 2 |
PS-4
|
4.0 in. Optical Pedestal, Stainless Steel, 1.0 in. Diameter, 8-32 Thread |
| 12 |
PS-F
|
Clamping Fork, Standard Slot, For 1.0-in. Pedestals |
| 4 |
PS-0.125
|
Optical Pedestal Spacer, 0.125 in. Thick, 1 in. Dia., 8-32 (M4) CLR |
| 4 |
PS-0.25
|
Optical Pedestal Spacer, 0.250 in. Thick, 1 in. Dia., 8-32 (M4) CLR |
| 2 |
PS-SC
|
Optical Pedestal Sliding Clamp, 1.0 in. Diameter Pedestal, 8-32 Thread |
| 2 |
SP-2
|
SS Optical Post, 0.5 in. Diameter, 2.0 in. Height, 8-32 & 1/4-20 Tapped Holes |
| 1 |
SPV-2
|
0.5 in. Molded Composite Optical Post, 2.0 in. Height, 8/32 & 1/4-20 |
| 2 |
SP-3
|
SS Optical Post, 0.5 in. Diameter, 3.0 in. Height, 8-32 & 1/4-20 Tapped Holes |
| 1 |
SPV-3
|
0.5 in. Molded Composite Optical Post, 3.0 in. Height, 8/32 & 1/4-20 |
| 2 |
VPH-2
|
No Slip Optical Post Holder, 2 in. Height, 0.5 in. Diameter Post, 1/4-20 Thread |
| 1 |
VPHV-2
|
Composite Optical Post Holder, 2.0 in. Height, Pedestal Base |
| 2 |
VPH-3
|
No Slip Optical Post Holder, 3 in. Height, 0.5 in. Diameter Post, 1/4-20 Thread |
| 1 |
VPHV-3
|
ValuMax Post Holder, 3 inch |