Our Mirror Mount and Accessories Set offers a full range of performance options from the economical VIZIX to the patented clear-quadrant ULTIMA and the ultra-stable SUPREMA Stainless Steel Mount. We also include an assortment of accessories for mounting cubes, thin optics, and mirrors at 45 degrees. Securely hold and accurately align any 1 inch mirror. Offset gimbal included.
Please see each individual product page for more detailed information on the products included in this set.
MK-5 Set Contents
|
Qty |
Model (Metric) |
Description |
| 6 |
V100
|
VIZIX Mirror Mount, 1.0 in. Diameter, 2 Knob Actuators |
| 6 |
SS100-F2KN
|
Suprema Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, Front Load, 8-32 |
| 6 |
U100-A2K
|
Precision Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Knob Adjustment |
| 8 |
SN100-F2KN
|
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, 8-32
|
| 2 |
UPA-45D1
|
1 in. (25.4 mm) 45° Mirror Holder |
| 2 |
UPA-CH1
|
Cube Beamsplitter Holder, 1 inch, For U100A Mount |
| 2 |
UPA-PUZ1
|
Offset Gimbal Adaptor, 1 inch, For U100-A Mount |
| 2 |
UPATO
|
1 in. (25.4 mm) Thin Optics Holder |
M-MK-5 Set Contents
|
Qty |
Model (Metric) |
Description |
| 6 |
V100
|
VIZIX Mirror Mount, 1.0 in. Diameter, 2 Knob Actuators |
| 6 |
M-SS100-F2KN
|
Suprema Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, Front Load, M4 Thread |
| 6 |
U100-A2K
|
Precision Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Locking Knob Adjustment |
| 8 |
M-SN100-F2KN
|
Suprema Clear Edge Mirror Mount, 1.0 in. Diameter, 2 Knob Adjustment, M4 Thread
|
| 2 |
UPA-45D1
|
1 in. (25.4 mm) 45° Mirror Holder |
| 2 |
UPA-CH1
|
Cube Beamsplitter Holder, 1 inch, For U100A Mount |
| 2 |
UPA-PUZ1
|
Offset Gimbal Adaptor, 1 inch, For U100-A Mount |
| 2 |
UPATO
|
1 in. (25.4 mm) Thin Optics Holder |