Our Manual Positioning Set offers high precision positioning through linear and rotation stages, cross-roller bearing and ball bearing models with micrometers, integrated XYZ stages and single axis models. The set also includes an assortment of angle brackets and kinematic bases for a range of configurations. Please see the individual product pages for more detailed information of the products included in this set.
Manual Positioning Set Contents
|
Qty in Set |
Model (Metric) |
Description |
| 1 |
271
|
High Load Lab Jack, 4.375 x 6.5 inch, 200 lb Load Capacity |
| 3 |
423
|
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20 |
| 1 |
360-45
|
Angle Bracket, 45° |
| 1 |
360-90
|
Angle Bracket, 90° |
| 1 |
426A
|
Apertured Platform Stage |
| 1 |
460P-XYZ-05
|
Peg-Joining Linear Stage, 0.5 inch XYZ Travel |
| 1 |
462-XYZ-M
|
ULTRAlign Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel |
| 1 |
481-A
|
Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer |
| 1 |
BK-2A
|
Kinematic Base, Magnetic, 2 inch x 2.45 inch |
| 1 |
BK-3A
|
Kinematic Base, Magnetic, 3 inch Square |
| 1 |
RSP-1T
|
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. |
| 3 |
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| 7 |
SM-25
|
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI |
Manual Positioning Set Contents, Metric
|
Qty in Set |
Metric Model |
Description |
| 1 |
271
|
High Load Lab Jack, 4.375 x 6.5 inch, 200 lb Load Capacity |
| 3 |
M-423 |
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20 |
| 1 |
360-45
|
Angle Bracket, 45° |
| 1 |
M-360-90 |
Angle Bracket, 90° |
| 1 |
M-426A |
Apertured Platform Stage |
| 1 |
M-460P-XYZ-05 |
Peg-Joining Linear Stage, 0.5 inch XYZ Travel |
| 1 |
M-462-XYZ-M |
ULTRAlign Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel |
| 1 |
M-481-A |
Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer |
| 1 |
M-BK-2A |
Kinematic Base, Magnetic, 2 inch x 2.45 inch |
| 1 |
M-BK-3A |
Kinematic Base, Magnetic, 3 inch Square |
| 1 |
RSP-1T
|
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. |
| 3 |
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| 7 |
SM-25
|
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI |