Hold and position 1 and 2 lenses and filters. Includes fixed, rotating, and translating mounts. Selected products for spherical lenses, cylindrical lenses, microscope objectives and filters.
Please see the individual product pages for more detailed information on the products included in the set.
MK-4 Set Contents
|
Qty in Kit |
Model |
Description |
| 1 |
ALM-1A
|
Universal XY Adjustable Lens Mount, 12.7-35.0 mm Diameter, 1.0 in. (25.4 mm) Axis Height |
| 2 |
FH-1S
|
Drop-in Filter Holder, 1.0 in (25.4 mm) Round or Square |
| 2 |
FH-2S
|
Drop-in Filter Holder, 2.0 in (50.8 mm) Round or Square |
| 1 |
LH1-1R
|
Optic Holder Cell, 1.0 in. (25.4 mm) Diameter, LM1-R |
| 1 |
LM1-R
|
Cell Mount, For LH1 Cells |
| 1 |
LP-2A
|
XYZ θXθY Lens Positioner, 2.0 in. Diameter, 3.0 in. Axis Height |
| 1 |
CYH-2
|
Cylindrical Lens Holder, 0.75-1.0 x 2.0 in. Lens, 1.78 in. Clear Aperture |
| 2 |
LH-1
|
Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 1.0 in. Axis Height |
| 2 |
LH-2
|
Fixed Lens Mount, 2.0 in. (50.8 mm) Diameter, 1.5 in Axis Height |
| 1 |
LH-OBJ
|
Microscope Objective Holder, 1.0 in. Axis Height |