Magnetic-Base Beam Block Tool Holder
  • Block unused or stray beams
  • Grid pattern aids alignment and setting beam height
  • Holds up to 8 English or metric ball drivers
  • 3-element magnetic base for quick stable placement on optical table
  • Promotes eye safety
Share This Page
Description Models

The BB-L is a multi-function accessory for the lab, combining the features of a beam blocker and beam aligner with a ball driver tool holder. The front surface of the BB-L has a grid pattern of 0.25-in squares which can be used as a reference for aligning or leveling an optical beam. Numbers are printed on the edge of the grid pattern indicating height, in inches, above the table surface. Promoting eye safety, unused or stray beams can be easily blocked using the BB-L. Two sets of four holes (eight in total) are provided in the top for mounting various sizes of ball drivers either English or metric. Made from black-anodized aluminum alloy its design also incorporates a 3-element magnetic base to allow quick and stable placement on to the stainless steel surface of an optical table. For permanent mounting, the base has a slot for fastening to an optical table. Because of its versatility and utility, the BB-L has proved to be an invaluable accessory in both the research lab and production environments.


The BB-L can hold up to 8 standard ball drivers (sold separately).