|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > VIZIX™ Series Kinematic Optical Mounts

VIZIX™ Series Kinematic Optical Mounts
VIZIX™ Series Kinematic Optical Mounts
(Left to right) V100 and V100-P2

  • High performance at a value price
  • 100-TPI adjustment screws provide high-sensitivity positioning
  • Brass bushings provided in V100 Series mounts
  • Available in both mirror mount and platform versions
  • Compatible with UPA-series adaptors

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
VIZIX™ V100 Series Optical Mounts are ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. They are available in an aperture version for 1-in. (25.4-mm) diameter optics, as well as a 2.0-inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. A wide variety of UPA-series adaptors (see Accessories), which are compatible with the V100 optical mounts, allow other various sizes and types of optics to be securely held and positioned. Precision 100-TPI adjustment screws with brass inserts are standard on all V100-series mounts providing exceptionally smooth, high-resolution adjustment.
P100A Series Optical Mounts provide several additional component-holding configurations such as a clear quadrant version, a 30-mm diameter version, a microscope objective holding version, and a thin-optics version. A variety of miniature platform mounts in sizes of 0.50, 0.75 and 1.0 inch are also available.


VIZIX Optical Mount Ordering Information
 Quantity Model Description Price
  VIZIX Optical Mounts
  V100 VIZIX Optical Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 
  V100-P2 VIZIX Platform Optical Mount, 50.8mm, 2 Actuators, Knob, Brass Inserts, ±4 
  VIZIX Accessories
  UPA1-.5 Mirror Mount Adapter, 25.4mm to 12.7mm Diameter 
  UPA1-.75 Mirror Mount Adapter, 25.4mm to 19.05mm Diameter 
  UPA.5 Mirror Holder, 12.7mm Diameter 
  UPA.75 Mirror Holder, 19.05mm Diameter 
  UPA1 Mirror Holder, 25.4mm Diameter 
  UPA2 Mirror Holder, 50.8mm Diameter 
  A-1.25-1 Thin Optic Adaptor 
  P100-HA Horizontal Adaptor 
  COR-1 Center of Rotation Adaptor (for P100-P) 


Performa Optical Mount Ordering Information
 Quantity Model Description Price
  P100A-AC Performa Optical Mount, 25.4mm, 2 Actuators, Knob, Clear, ±4° 
  P100A-AC-1 Performa Optical Mount, 25.4mm, 2 Actuators, Lockable, Knob, Clear, ±4° 
  P100A-AC-H Performa Optical Mount, 25.4mm, 2 Actuators, Hex, Clear, ±4° 
  P100A-A-30 Performa Optical Mount, 30.0mm, 2 Actuators, Knob, ±3.75° 
  P100A-T Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Knob, ±4° 
  P100A-T-H Performa Optical Mount, 25.4mm Thin Optic, 2 Actuators, Hex, ±4° 
  P100A-M Performa Optical Mount, Microscope Objective Thread, 2 Actuators, Knob, ±4° 
  P100A-M-1 Performa Optical Mount, Microscope Objective Thread, 2 Actuators, Knob, Lockable, ±4° 
  MM-050-HEX Platform Optical Mount, 12.7mm, 2 Actuators, Hex, ±11° 
  MM-075-HEX Platform Optical Mount, 19.05mm, 2 Actuators, Hex, ±11° 
  P100-P Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6° 
  P100-P-H Performa Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6° 


Ordering Information, Metric Versions
 Quantity Model Description Price
  MM-050-HEX-M Platform Optical Mount, 12.7mm, 2 Actuators, Hex, ±11°, Metric 
  MM-075-HEX-M Platform Optical Mount, 19.05mm, 2 Actuators, Hex, ±11°, Metric 
  M-P100-P Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°, Metric 
  M-P100-P-H Performa Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6°, Metric 

Thin Optic Mounts require the A-1.25-1 adaptor, not included

U.S. Patents 6,304,393 and 5,930,057
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .