Our Mirror Mount and Accessories Set offers a full range of performance options from the economical VIZIX to the patented clear-quadrant ULTIMA and the ultra-stable SUPREMA Stainless Steel Mount. We also include an assortment of accessories for mounting cubes, thin optics, and mirrors at 45 degrees. Securely hold and accurately align any 1 inch mirror. Offset gimbal included.
Please see each individual product page for more detailed information on the products included in this set. |
MK-5 Set Contents |
| Qty |
Model (Metric) |
Description |
| 6 |
V100 |
VIZIX Optical Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 |
| 6 |
SS100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Closed, ±7° |
| 6 |
U100-A2K |
Precision Kinematic Optical Mount, 25.4 mm Diameter, 2 Lock Knob Act,Clear Quad |
| 8 |
SN100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear, ±7° |
| 2 |
UPA-45D1 |
1 in. (25.4 mm) 45° Mirror Holder |
| 2 |
UPA-CH1 |
Cube Beamsplitter Holder, 1 inch, For U100A Mount |
| 2 |
UPA-PUZ1 |
Offset Gimbal Adaptor, 1 inch, For U100-A Mount |
| 2 |
UPATO |
1 in. (25.4 mm) Thin Optics Holder |
|
M-MK-5 Set Contents |
| Qty |
Model (Metric) |
Description |
| 6 |
V100 |
VIZIX Optical Mount, 25.4mm, 2 Actuators, Knob, Brass Inserts, ±4 |
| 6 |
M-SS100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Act., Knob, Front Load, Closed, ±7°, Metric |
| 6 |
U100-A2K |
Precision Kinematic Optical Mount, 25.4 mm Diameter, 2 Lock Knob Act,Clear Quad |
| 8 |
M-SN100-F2KN |
Suprema Kinematic Mount, 25.4mm, 2 Actuators, Knob, Front Load, Clear,±7°,Metric |
| 2 |
UPA-45D1 |
1 in. (25.4 mm) 45° Mirror Holder |
| 2 |
UPA-CH1 |
Cube Beamsplitter Holder, 1 inch, For U100A Mount |
| 2 |
UPA-PUZ1 |
Offset Gimbal Adaptor, 1 inch, For U100-A Mount |
| 2 |
UPATO |
1 in. (25.4 mm) Thin Optics Holder |
|