| 4 |
M-P100-P
|
Platform Optical Mount, 1.0 in. Diameter, ±6° Knob Adjustment, M4 Thread |
| 4 |
UPA1
|
Mirror Adaptor for Platform Mount, 25.4mm Diameter |
| 1 |
U200-A2K
|
Precision Clear Edge Mirror Mount, 2.0 in. Diameter, 2 Locking Knob Adjustment |
| 4 |
10D20ER.1
|
Broadband Metallic Mirror, Pyrex, 25.4 mm Diameter, λ/10, 450-700 nm |
| 8 |
M-VPH-2
|
No Slip Optical Post Holder, 50.8 mm Height, 12.7 mm Diameter Post, M6 Thread |
| 8 |
M-SP-3
|
SS Optical Post, 12.7 mm Diameter, 76.2 mm Height, M4 & M6 Tapped Holes |
| 2 |
M-SP-6
|
SS Optical Post, 12.7 mm Diameter, 152.4 mm Height, M4 & M6 Tapped Holes |
| 2 |
M-SP-8
|
SS Optical Post, 12.7 mm Diameter, 203.2 mm Height, M4 & M6 Tapped Holes |
| 1 |
M-VPT-3
|
Translating Optical Post Holder, 76.2-92.5 mm, 12.7 mm Diameter Post, M6 Thread |
| 4 |
B-2SA
|
Stainless Steel Slotted Base, Translation Range 1 in. |
| 2 |
CA-1
|
Right-Angle Post Clamp, 0.5 in. Posts |
| 2 |
CA-2
|
Adjustable-Angle Post Clamp, for 0.5 in. posts |
| 2 |
M-FC-1
|
Filter Clamp, 1/2 in. Optical Post Mounted, M6 Thread |
| 4 |
COR-1
|
Center of Rotation Adaptor for P100-P Platform Mount |
| 4 |
AC-1A
|
Universal Fixed Lens Mount, 5.0-46.2 mm Diameter, 1.25 in (31.8 mm) Axis Height |
| 1 |
M-LCM-2
|
Self-Centering Lens Mount, 3.2-60.3 mm Diameter, 58.9 mm Axis Height |
| 2 |
VLH-3A
|
Variable Lens Holder, 0.60-3.60 inch Diameter Range |
| 1 |
M-ID-1.0
|
Iris Diaphragm, 1.5 - 25 mm Aperture Range, M4 Thread, 14 Leaves |
| 1 |
RSP-1T
|
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. |
| 1 |
RSA-1TI
|
Solid Insert for RSP-1T Rotation Stage |
| 3 |
M-423
|
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, M6 |
| 1 |
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI for =16
|
| 2 |
AJS100-1
|
High Precision Small Knob Adjustment Screw, 25.4 mm Travel, 100 TPI, Side Lock |
| 2 |
BUP-2
|
Universal Base, Freely Rotating Disk, Eccentric Clearance Slot |
| 1 |
360-30
|
Angle Bracket, 30°/60° |
| 1 |
M-360-90
|
90 Degree Angle Bracket, Metric |
| 1 |
M-SK-M4A
|
Black Oxide Screw Kit, M4, Assortment, Qty 249 |
| 1 |
M-SK-M6A
|
Black Oxide Screw Kit, M6, Assortment, Qty 261 |