| 1 |
M-SA2-12
|
Solid Aluminum Optical Breadboard, 300 x 600 mm, M6 holes on 25 mm grid |
| 1 |
M-MRL-12M
|
Miniature Optical Rail, 300 mm Length, 19.1 mm Width, M4 Thread and M6 CLR |
| 2 |
M-MRL-6M
|
Miniature Optical Rail, 150 mm Length, 19.1 mm Width, M4 Thread and M6 CLR |
| 4 |
M-MRL-3
|
Miniature Optical Rail, 75 mm Length, 19.1 mm Width, M4 Thread and M6 CLR |
| 2 |
M-MT-XYZ
|
MT Compact Dovetail Linear Stage, 9.5mm XYZ Travel, 43 N Load Capacity, Metric |
| 1 |
RSP-1T
|
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. |
| 1 |
RSA-1TI
|
Solid Insert for RSP-1T Rotation Stage for RSP-1T
|
| 4 |
M-P100-P
|
Platform Optical Mount, 1.0 in. Diameter, ±6° Knob Adjustment, M4 Thread |
| 4 |
AC-1A
|
Universal Fixed Lens Mount, 5.0-46.2 mm Diameter, 1.25 in (31.8 mm) Axis Height |
| 1 |
ID-0.5
|
Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves |
| 4 |
MCD
|
Miniature Rail Dovetail Carrier, MRL Series |
| 6 |
MCF
|
miniature Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series |
| 4 |
M-MPH-3
|
Mini Optical Post Holder, 76.2 mm Height, 7.9 mm Diameter Post, M6 Thread |
| 6 |
M-MPH-2
|
Mini Optical Post Holder, 50.8 mm Height, 7.9 mm Diameter Post, M6 Thread for =2
|
| 2 |
M-MPH-0.5C
|
Mini Optical Post Holder, 18.6 mm Height, 7.9 mm Diameter Post, M6 Thread |
| 4 |
M-MSP-3
|
Miniature SS Optical Post, 7.9 mm Diameter, 76.2 mm Height, M4 Tapped Holes |
| 6 |
M-MSP-2
|
Miniature SS Optical Post, 7.9 mm Diameter, 50.8 mm Height, M4 Tapped Holes |
| 1 |
M-MCA-1
|
Right-Angle Post Clamp, for 8 mm posts, M4 Thread, Metric |
| 1 |
M-MFC-1
|
Filter Clamp, Miniature Optical Post Mounted, M4 Thread |
| 4 |
MH-2P
|
Fixed Position Lens Mount, 0.75 in. (19.1 mm) Diameter |
| 2 |
MH-2PM
|
Fixed Position Microscope Objective Mount, 0.800-36 RMS Thread |