|
|
| Opto-Mechanical Components Set 2 |
|
|
 Hardwood case included
|
- A versatile selection of Newports precision components
- Ideal for quickly acquiring new laboratory capabilities
- Broad functionality and single-model-number ordering convenience
- Ideal for teaching laboratories rugged, professional-quality components will stand up to years of student use
|
|
|
|
Product DescriptionCatalog PDF3-D Model |
Product Description
The MK-2 Components Set is a carefully thought out assortment of Newports most popular small optical positioning and fixturing components, selected for usefulness and versatility. When combined with any of Newports tables or breadboards, MK-2 allows you to construct precision opto-mechanical setups to perform a wide range of experimentation. These components are compatible with Newports extensive line of positioning and fixturing hardware, allowing a risk-free upgrade path as your needs expand. With the addition of a laser, simple optics and a breadboard or table, you can construct sophisticated devices like interferometers, collimators, telescopes and microscopes.
The MK-2 Components Set is a carefully thought out assortment of Newports most popular small optical positioning and fixturing components, selected for usefulness and versatility. When combined with any of Newports tables or breadboards, MK-2 allows you to construct precision opto-mechanical setups to perform a wide range of experimentation. These components are compatible with Newports extensive line of positioning and fixturing hardware, allowing a risk-free upgrade path as your needs expand. With the addition of a laser, simple optics and a breadboard or table, you can construct sophisticated devices like interferometers, collimators, telescopes and microscopes.
Ordering Information |
|
MK-2 Set Contents |
Box A |
| Qty in Kit |
Quantity |
Model |
Description |
Price |
| 4 |
Available Today |
P100-P |
Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6° |
$47.00 |
| 4 |
Available Today |
UPA1 |
Mirror Holder, 25.4mm Diameter, For Ultima/Performa |
 $12.20 |
| 1 |
2 Weeks |
U200-A2K |
Ultima Kinematic Mount, 50.8mm, 2 Locking Actuators, Knob, Clear, ±5° |
$158.00 |
| 4 |
5 Weeks |
10D20ER.1 |
Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 450-700nm |
 $59.99 |
| 8 |
Available Today |
VPH-2 |
Standard Post Holder, 2 in., For Post Dia. 0.5 in. |
 $8.49 |
| 8 |
Available Today |
SP-3 |
Standard Post, 0.5 in. Dia., 3 in., 8-32 & 1/4-20 Tapped Holes |
 $5.79 |
| 2 |
Available Today |
SP-6 |
Standard Post, 0.5 in. Dia., 6 in., 8-32 & 1/4-20 Tapped Holes |
 $7.49 |
| 2 |
Available Today |
SP-8 |
Standard Post, 0.5 in. Dia., 8 in., 8-32 & 1/4-20 Tapped Holes |
 $10.10 |
| 1 |
Available Today |
VPT-3 |
Standard Translating Post Holder, 3 - 3.64 in., For Post Dia. 0.5 in. |
$55.60 |
| 4 |
Available Today |
B-2SA |
Stainless Steel Slotted Base, Translation Range 1 in. |
 $9.99 |
| 2 |
1 Week |
CA-1 |
Right-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread |
$11.99 |
| 2 |
Available Today |
CA-2 |
Adjustable-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread |
 $22.99 |
| 2 |
Available Today |
FC-1 |
Filter Clamp, 1/4-20 Thread |
$16.50 |
| 4 |
Available Today |
COR-1 |
Center of Rotation Adaptor (for P100-P) |
$17.40 |
| 4 |
5 Weeks |
AC-1A |
Adjustable Lens Mounts |
$45.99 |
| 1 |
5 Weeks |
LCM-2 |
Self-Centering Lens Mounts |
$252.00 |
| 2 |
4 Weeks |
VLH-3A |
Variable Lens Holder |
$109.00 |
| 1 |
Available Today |
ID-1.0 |
Iris Diaphragm |
 $97.00 |
| 1 |
Available Today |
RSP-1T |
Rotation Stage, 1 inch Aperture, Continuous 360° Rotation, Coarse & Fine Adj. |
$186.00 |
| 1 |
Available Today |
RSA-1TI |
Solid Insert for RSP-1T Rotation Stage |
 $10.70 |
| 3 |
Available Today |
423 |
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20 |
 $239.00 |
| 1 |
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
 $64.99 |
| 2 |
Available Today |
AJS100-1 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm |
 $26.60 |
| 2 |
Available Today |
BUP-2 |
Universal Base |
 $74.00 |
| 1 |
Available Today |
360-30 |
30°/60° Angle Bracket |
 $94.00 |
| 1 |
Available Today |
360-90 |
90° Angle Bracket |
 $69.99 |
| 1 |
Available Today |
SK-08A |
Black Oxide Screw Kit, 8-32, Assortment, Qty 249 |
 $49.00 |
| 1 |
Available Today |
SK-25A |
Black Oxide Screw Kit, 1/4-20, Assortment, Qty 261 |
 $49.00 |
|
Box B |
| Qty in Kit |
Quantity |
Model |
Description |
Price |
| 4 |
Available Today |
40 |
Standard Rod, 14 in., 1/4-20 Thread |
$79.99 |
| 2 |
2 Weeks |
340-RC |
Rod Clamp for Rod Models 40, 41 & 45 |
 $69.99 |
| 1 |
1 Week |
300-P |
Rod Platform |
$181.00 |
| 2 |
Available Today |
34 |
Rotatable Platform |
$128.00 |
| 1 |
Available Today |
600A-2R |
600A Precision Kinematic Optical Mount, 50.8mm, 2 Actuators, Knob, ±7° |
$385.00 |
| 2 |
Available Today |
625-RC2 |
625 Rod-Mounted Kinematic Mirror Mount, 50.8mm, 2 Actuators, Knob, ±10° |
$318.00 |
| 2 |
Available Today |
20D04ER.2 |
Broadband Metallic Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/2, 480-20,000nm |
$169.00 |
|
Ordering Information, Metric |
|
M-MK-2 Set Contents |
Box A |
| Qty in Kit |
Quantity |
Model |
Description |
Price |
| 4 |
Available Today |
M-P100-P |
Performa Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°, Metric |
$47.00 |
| 4 |
Available Today |
UPA1 |
Mirror Holder, 25.4mm Diameter, For Ultima/Performa |
 $12.20 |
| 1 |
2 Weeks |
U200-A2K |
Ultima Kinematic Mount, 50.8mm, 2 Locking Actuators, Knob, Clear, ±5° |
$158.00 |
| 4 |
5 Weeks |
10D20ER.1 |
Broadband Metallic Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 450-700nm |
 $59.99 |
| 8 |
Available Today |
M-VPH-2 |
Standard Post Holder, 50.8 mm, For Post Dia. 12.7 mm, Metric |
 $8.49 |
| 8 |
Available Today |
M-SP-3 |
Standard Post, 12.7 mm Dia., 76.2 mm, M4 & M6 Tapped Holes, Metric |
 $5.79 |
| 2 |
Available Today |
M-SP-6 |
Standard Post, 12.7 mm Dia., 152.4 mm, M4 & M6 Tapped Holes, Metric |
$7.49 |
| 2 |
Available Today |
M-SP-8 |
Standard Post, 12.7 mm Dia., 203.2 mm, M4 & M6 Tapped Holes, Metric |
 $10.10 |
| 1 |
7 Weeks |
M-VPT-3 |
Standard Translating Post Holder, 76.2 - 92.5 mm, For Post Dia. 12.7 mm, Metric |
$55.60 |
| 4 |
Available Today |
B-2SA |
Stainless Steel Slotted Base, Translation Range 1 in. |
 $9.99 |
| 2 |
1 Week |
CA-1 |
Right-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread |
$11.99 |
| 2 |
Available Today |
CA-2 |
Adjustable-Angle Post Clamp, for 0.5 in. posts, 1/4-20 Thread |
 $22.99 |
| 2 |
Available Today |
M-FC-1 |
Filter Clamp, M6 Thread, Metric |
$16.50 |
| 4 |
| | | | | |