|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    High-Energy Optics
    Lens Selection Tutorial
   
 
   
 
   
 
   
 
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Lens Selection Tutorial > Laser Line Antireflection V-Coatings

Laser Line Antireflection V-Coatings
Laser Line Antireflection V-Coatings

  • Rmax <0.25% at a single wavelength
  • Highest transmission efficiency
  • Best laser line AR coatings

Product Detail Specifications Catalog PDF
Product Detail

Newport laser line V-coatings significantly increase transmission in laser systems with multiple optical elements. Through careful optimization, these durable, thin films reduce surface losses to typically less than 0.2%. Valuable laser energy is efficiently transmitted through complex optical systems rather than being lost to surface reflection and scatter. This superior performance, however, is achieved at the cost of reduced wavelength range. These coatings are available with many of the major laser lines. AR.33 for 1064 nm is available from stock on most Newport lenses. All other V-coatings can be coated on a semi-custom basis.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2010 Newport Corporation. All rights reserved .