DescriptionSpecifications
Models
Catalog PDF
Hot spots and uneven light distribution are common problems with filament lamps, arc lamps, LEDs, cold cathode fluorescent lamps, fiber optics, and lasers. Light Shaping Diffusers® smooth and homogenize these sources while providing uniform light in critical applications. The energy distribution from these diffusers closely approximates a flat top distribution. Large angle diffusers produce the greatest degree of homogenized light.
Light Shaping Diffusers also precisely shape, control, and distribute light into a specific cone angle. This cone angle can be either symmetrical (circular) or asymmetrical (elliptical). Standard circular angles range from 0.5° to 80° FWHM, while standard elliptical angles range from 0.2° x 10° to 35° x 95°. Transmission efficiency is superior to other diffusers between 3651600 nm. The diffuser surface is antireflective in nature and therefore utilizes light that would otherwise be wasted due to Fresnel loss.
These diffusers have a surface that is holographically replicated on polycarbonate from a holographic master. They have a surface with completely random, non-periodic structures that can be thought of as randomized micro lenslets. They diverge light, emulating a negative lens. They are wavelength independent and will work in white, monochromatic, coherent, or incoherent light. They work best in collimated light but also work well in non-collimated light. Their randomized structure eliminates moiré and color diffraction.
These diffusers are available in kits of four diffusers having similar diffusion angles. They are mounted in 25 or 50 mm diameter housings to be conveniently held in Newport mounts. |
Laser 0.2° x 40° FWHM Elliptical
|
LED 20° FWHM Circular
|
Filament 10° x 60° FWHM Elliptical
|
Applications |
Homogenize laser beams and LEDs- Remove filament structure from extended sources
- Homogenize and shape the output of fiber optic bundles
- Remove hot spots from LED displays
- Homogenize and shape the output of LCD backlights
- Highly efficient viewing screens
|
Specifications
| Material | Polycarbonate, 0.76 mm thick |
| Wavelength Range | 3651600 nm |
| Transmission Efficiency, Circular 0.5°-20° | ≥90% |
| Transmission Efficiency, Circular 20°-80° | ≥85% |
| Transmission Efficiency, Elliptical | ≥85% |
| Angular Deviation | ≤10°, ±1°; >10°, ±10% |
| Brightness Uniformity | ≥85% |
| Clear Aperture |
| 25 mm diameter | |
| 50 mm diameter | |
| Housing Thickness | 2.5 mm |
| Orientation | Diffuser surface (matte finish) should face light source |
| Solvent Resistance | Diffuser surfaces are resistant to methanol and MEK |
| Cleaning | DI water rinse followed by forced air drying, wipe gently with lens tissue soaked with methanol, followed with forced clean air or nitrogen drying (acetone can not be used) |
| Damage Threshold | 4 J/cm2 with 10 nsec pulses at 1064 nm, typical |
U.S. Patents: 5,365,354; 5,534,386; 5,609,939; 5,631,754; 5,629,996
Lamp Source
Medium Circular Diffuser
Medium Elliptical Diffuser
Lamp Filament
Medium Circular Diffuser
Medium Elliptical Diffuser
LED
Medium Circular Diffuser
Medium Elliptical Diffuser
| | Model | Description |
|
10DKIT-C1
|
Circular Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.5°, 1°, 5°, 10°
|
|
10DKIT-C2
|
Circular Light Shaping Diffuser Kit, Medium, 25.4 Dia, 10°, 15°, 20°, 25°
|
|
10DKIT-C3
|
Circular Light Shaping Diffuser Kit, Wide, 25.4 Dia, 30°, 40°, 60°, 80°
|
|
10DKIT-E1
|
Elliptical Light Shaping Diffuser Kit, Nar, 25.4mm, 0.2x10°, 0.2x40°, 2x10°,10x20°
|
|
10DKIT-E2
|
Elliptical Light Shaping Diffuser Kit, Med, 25.4mm, 2x60°, 5x30°, 10x60°, 20x80°
|
|
10DKIT-E3
|
Elliptical Light Shaping Diffuser Kit, Wide, 25.4mm,25x95°,35x75°,35x95°,60x90°
|
|
20DKIT-C1
|
Circular Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.5°, 1°, 5°, 10°
|
|
20DKIT-C2
|
Circular Light Shaping Diffuser Kit, Medium, 50.8 Dia, 10°, 15°, 20°, 25°
|
|
20DKIT-C3
|
Circular Light Shaping Diffuser Kit, Wide, 50.8 Dia, 30°, 40°, 60°, 80°
|
|
20DKIT-E1
|
Elliptical Light Shaping Diffuser Kit, Nar, 50.8mm,0.2x10°,0.2x40°,2x10°,10x20°
|
|
20DKIT-E2
|
Elliptical Light Shaping Diffuser Kit, Med, 50.8mm, 2x60°, 5x30°, 10x60°, 20x80°
|
|
20DKIT-E3
|
Elliptical Light Shaping Diffuser Kit, Wide, 50.8mm,25x95°,35x75°,35x95°,60x90°
|