Product Description
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
Circular Kits |
Available Today |
10DKIT-C1 |
Circular Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.5°, 1°, 5°, 10° |
$455.00 |
Available Today |
10DKIT-C2 |
Circular Light Shaping Diffuser Kit, Medium, 25.4 Dia, 10°, 15°, 20°, 25° |
$455.00 |
Available Today |
10DKIT-C3 |
Circular Light Shaping Diffuser Kit, Wide, 25.4 Dia, 30°, 40°, 60°, 80° |
$455.00 |
Available Today |
20DKIT-C1 |
Circular Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.5°, 1°, 5°, 10° |
$525.00 |
9 Weeks |
20DKIT-C2 |
Circular Light Shaping Diffuser Kit, Medium, 50.8 Dia, 10°, 15°, 20°, 25° |
$525.00 |
Available Today |
20DKIT-C3 |
Circular Light Shaping Diffuser Kit, Wide, 50.8 Dia, 30°, 40°, 60°, 80° |
$525.00 |
| |
Elliptical Kits |
Available Today |
10DKIT-E1 |
Elliptical Light Shaping Diffuser Kit, Nar, 25.4mm, .2x10°, .2x40°, 2x10°,10x20° |
$549.00 |
Available Today |
10DKIT-E2 |
Elliptical Light Shaping Diffuser Kit, Med, 25.4mm, 2x60°, 5x30°, 10x60°, 20x80° |
$549.00 |
Available Today |
10DKIT-E3 |
Elliptical Light Shaping Diffuser Kit, Wide, 25.4mm,25x95°,35x75°,35x95°,60x90° |
$549.00 |
9 Weeks |
20DKIT-E1 |
Elliptical Light Shaping Diffuser Kit, Nar, 50.8mm,.2x10°,.2x40°,2x10°,10x20° |
$660.00 |
9 Weeks |
20DKIT-E2 |
Elliptical Light Shaping Diffuser Kit, Med, 50.8mm, 2x60°, 5x30°, 10x60°, 20x80° |
$660.00 |
Available Today |
20DKIT-E3 |
Elliptical Light Shaping Diffuser Kit, Wide, 50.8mm,25x95°,35x75°,35x95°,60x90° |
$660.00 |
|
| For custom diffusion angles, custom sizes, unmounted and custom substrates, or a volume quote, please contact Newport. |
Selection Guide |
Narrow diffusers maintain source collimation for use with lenses; popular for LED or LD homogenization.
Medium diffusers are used for general applications.
Wide diffusers are used for source arrays, ring lights, backlights, and rear display screens. |
|