|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Mirrors > Ultrafast Laser Super-Broadband Turning Mirrors

Ultrafast Laser Super-Broadband Turning Mirrors
Ultrafast Laser Super-Broadband Turning Mirrors

  • Extremely broad wavelength range
  • Superior reflectivity
  • Minimum pulse dispersion
  • Rs >99.6% from 680–1060 nm
  • Rp >99.6% from 680–1060 nm
  • Covers the full bandwidth of the Mai Tai Laser®

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
This mirror is ideal for use with ultrafast pulse lasers as a high reflectance mirror at 45° angle of incidence for a very broadband wavelength range spanning almost 400 nm. Designed to reflect over 99.6% from 680 to 1060 nm, this mirror can be used with Spectra-Physics Tsunami®, Spitfire® Pro, or Mai Tai® lasers. Careful thin film design and advanced coating processes result in a mirror with maximum reflectivity, maximum bandwidth and minimum effect on pulse dispersion. Exhibiting ultralow phase distortion and a slightly negative GVD across the tuning range, these mirrors are available optimized for S or P polarizations.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 10Q20UF.35P  Ultrafast Laser Super-Broadband Turning Mirror, 25.4 Dia, 6.0mm, P Pol, 680-1060nm  
$499.00
 
Available Today
 10Q20UF.35S  Ultrafast Laser Super-Broadband Turning Mirror, 25.4 Dia, 6.0mm, S Pol, 680-1060nm  
$499.00

Spectra-Physics Ultrafast Lasers have a polarized exit beam. For optimized performance, it is important to select a mirror with matching polarization. Both the Mai Tai® laser and Spitfire® Pro lasers have a horizontally polarized output beam, so choose the 10Q20UF.35P mirror. The Spectra-Physics Tsunami® has a vertically polarized output beam, so choose the 10Q20UF.35S mirror.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .