Product Description
This mirror is ideal for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion available in 12.7 mm, 25.4 mm, and a new 50.8 mm diameter size.
This mirror is ideal for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion available in 12.7 mm, 25.4 mm, and a new 50.8 mm diameter size.