Optical Delay Line Kit
  • Comprehensive all-in-one kit provides complete solution
  • Products pre-selected to ensure system compatibility
  • Wide selection of options and configurations from standard precision components
  • Easy to use motion controllers and setup
Share This Page
DescriptionSpecifications Models Catalog PDF

The Optical Delay Line Kit provides researchers and scientists with all the necessary components to create a high quality free-space optical delay line assembly. The ODL-OPT allows users to choose among the most widely used options for motorized positioning, optics, mechanics, beam delivery and steering in a combined kit. Delay options range from 333 ps up to 4000 ps maximum delays and delay position sensitivities from 0.07 fs to 8.33 fs. Optical access heights range from 2.9 in to 5.5 in depending on the motion option selected. These motorized positioners are combined with Newport controllers to ensure easy integration with high performance. The various optics and opto-mechanical options have also been selected to ensure the appropriate performance for the delay application.

For help in selecting components for your delay line application, download the ODL component selection guide from the Support/Downloads section in the ODL web page.