|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Mirrors > Configurable Broadband Mirror Sets

Configurable Broadband Mirror Sets
Configurable Broadband Mirror Sets

  • NEW Gold coating
  • Twelve 1" mirrors stored in a hardwood box
  • Select any combination of our standard broadband coatings
  • 15% discount off individual mirror price

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
Newport offers customized broadband mirror sets containing twelve mirrors with four different broadband metallic coatings and two different broadband dielectric coatings to choose from. The mirrors are stored in a free hardwood box for convenient storage and protection. All mirrors are 1" diameter Pyrex® substrates featuring λ/10 flatness and 15-5 scratch-dig.



Ordering Information
The broadband mirror set part number (BBMKIT-OPT) is configured as follows:




How to Order
The broadband mirror set is configured by specifying the mirrors to be placed in the twelve different slots. For example, to order a set containing two 10D20AL.2 mirrors, two 10D20BD.1 mirrors, two 10D20BD.2 mirrors, one 10D20ER.1 mirror, and five 10D20ER.2 mirrors, order the following part number:

BBMKIT-OPT 01 01 02 02 03 3 4 5 5 5 5 5

(see the Broadband Metallic Mirrors Section for more information about the AL.2, ER.1, ER.2 and ER.4 mirrors, and see the Broadband Dielectric Mirrors Section for more information about the BD.1 and BD.2 mirrors)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .